您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 775 - Double coil spring lock washers, spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 775 Double coil spring lock washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_775/bn_775.prj},{NB=BN 775 1277391 double coil spring lock washer 12.2},{CNSORDERNO=1277391},{BNARTNR=1277391},{BNNORM1=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{FUERSCHRAUBEN=M12},{D1=12.2},{D2=20.2},{S=2.5},{H=8.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
H
[mm]
BN 775 1277359 double coi...
1277359
Spring steel
black
M5
5.1
8.7
1.2
4.2
BN 775 1277367 double coi...
1277367
Spring steel
black
M6
6.1
11.1
1.6
5.6
BN 775 1277375 double coi...
1277375
Spring steel
black
M8
8.2
14.2
2.0
7.0
BN 775 1277383 double coi...
1277383
Spring steel
black
M10
10.2
17.2
2.2
7.7
BN 775 1277391 double coi...
1277391
Spring steel
black
M12
12.2
20.2
2.5
8.8
BN 775 1277405 double coi...
1277405
Spring steel
black
M14
14.2
23.2
3.0
10.5
BN 775 1277413 double coi...
1277413
Spring steel
black
M16
16.2
26.2
3.5
12.3
BN 775 1277448 double coi...
1277448
Spring steel
black
M20
20.2
32.2
4.0
14.0
BN 775 1277456 double coi...
1277456
Spring steel
black
M22
22.5
34.5
4.0
14.0
BN 775 1277464 double coi...
1277464
Spring steel
black
M24
24.5
38.5
5.0
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表