您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 676 - Serrated lock washers type J, internal serrations (DIN 6798 J), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 676, BN 4881 Serrated lock washers type J, internal serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_676_4881/bn_676.prj},{NB=BN 676 1254251 serrated lock washer J M6},{CNSORDERNO=1254251},{BNARTNR=1254251},{BNNORM1=DIN 6798 J},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 676 1254197 serrated l...
1254197
DIN 6798 J
Stainless steel A2
M2
2.000
2.200
4.500
0.300
9.000
BN 676 1254200 serrated l...
1254200
DIN 6798 J
Stainless steel A2
M2,5
2.500
2.700
5.500
0.400
9.000
BN 676 1254219 serrated l...
1254219
DIN 6798 J
Stainless steel A2
M3
3.000
3.200
6.000
0.400
9.000
BN 676 1254235 serrated l...
1254235
DIN 6798 J
Stainless steel A2
M4
4.000
4.300
8.000
0.500
11.000
BN 676 1254243 serrated l...
1254243
DIN 6798 J
Stainless steel A2
M5a
5.000
5.100
9.000
0.500
11.000
BN 676 1861123 serrated l...
1861123
DIN 6798 J
Stainless steel A2
M5
5.000
5.300
10.000
0.600
11.000
BN 676 1254251 serrated l...
1254251
DIN 6798 J
Stainless steel A2
M6
6.000
6.400
11.000
0.700
12.000
BN 676 1254278 serrated l...
1254278
DIN 6798 J
Stainless steel A2
M8a
8.000
8.200
14.000
0.800
14.000
BN 676 1861131 serrated l...
1861131
DIN 6798 J
Stainless steel A2
M8
8.000
8.400
15.000
0.800
14.000
BN 676 1254286 serrated l...
1254286
DIN 6798 J
Stainless steel A2
M10
10.000
10.500
18.000
0.900
16.000
BN 676 1254294 serrated l...
1254294
DIN 6798 J
Stainless steel A2
M12
12.000
13.000
20.500
1.000
16.000
BN 676 1413872 serrated l...
1413872
DIN 6798 J
Stainless steel A2
M14
14.000
15.000
24.000
1.000
18.000
BN 676 1413880 serrated l...
1413880
DIN 6798 J
Stainless steel A2
M16
16.000
17.000
26.000
1.200
18.000
BN 676 8043035 serrated l...
8043035
DIN 6798 J
Stainless steel A2
M20
20.000
21.000
33.000
1.400
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表