您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21206 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 21205, BN 21206 Lock washers small series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_21205_21206/bn_21206.prj},{NB=BN 21206 3650527 lock washer M6},{CNSORDERNO=3650527},{BNARTNR=3650527},{BNNORM1=NFE 25-511 Z},{BNNORM2=Rip-Lock™},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D1=6.100},{D2=12.000},{S=1.200},{H=1.850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 21206 3650524 lock was...
3650524
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M3
3.100
6.000
0.500
0.900
BN 21206 3650525 lock was...
3650525
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M4
4.100
8.000
0.800
1.200
BN 21206 3650526 lock was...
3650526
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M5
5.100
10.000
1.000
1.500
BN 21206 3650527 lock was...
3650527
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M6
6.100
12.000
1.200
1.850
BN 21206 3650528 lock was...
3650528
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M8
8.200
16.000
1.400
2.200
BN 21206 3650529 lock was...
3650529
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M10
10.200
20.000
1.600
2.600
BN 21206 3650530 lock was...
3650530
NFE 25-511 Z
Rip-Lock™
Stainless steel A4
M12
12.400
24.000
1.800
2.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表