您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80598 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), spring steel, mechanical plated, thick layer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 80598, BN 21203 Lock washers small series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_80598_21203/bn_80598.prj},{NB=BN 80598 8054010 lock washer M5},{CNSORDERNO=8054010},{BNARTNR=8054010},{BNNORM1=NFE 25-511 Z},{BNNORM2=Rip-Lock™},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt dickschichtpassiviert},{FUERSCHRAUBEN=M5},{D1=5.100},{D2=10.000},{S=1.000},{H=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 80598 8177120 lock was...
8177120
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M3
3.100
6.000
0.500
0.900
BN 80598 8054002 lock was...
8054002
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M4
4.100
8.000
0.800
1.200
BN 80598 8054010 lock was...
8054010
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M5
5.100
10.000
1.000
1.500
BN 80598 8054029 lock was...
8054029
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M6
6.100
12.000
1.200
1.850
BN 80598 8054045 lock was...
8054045
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M8
8.200
16.000
1.400
2.200
BN 80598 8177139 lock was...
8177139
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M10
10.200
20.000
1.600
2.600
BN 80598 8054053 lock was...
8054053
NFE 25-511 Z
Rip-Lock™
Spring steel
mechanical plated, thick ...
M12
12.400
24.000
1.800
2.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表