您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30720 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), spring steel, mechanical zinc plated yellow
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 84530, BN 30720, BN 13292, BN 20695, BN 20509 Lock washers medium series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_84530_30720_13292_20695_20509/bn_30720.prj},{NB=BN 30720 5401529 lock washer M6},{CNSORDERNO=5401529},{BNARTNR=5401529},{BNNORM1=NFE 25-511 M},{BNNORM2=Rip-Lock™},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-gelb},{FUERSCHRAUBEN=M6},{D1=6.100},{D2=14.000},{S=1.300},{H=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 30720 5401527 lock was...
5401527
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M3
3.100
8.000
0.600
1.000
BN 30720 5002206 lock was...
5002206
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M4
4.100
10.000
0.900
1.400
BN 30720 5401528 lock was...
5401528
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M5
5.100
12.000
1.100
1.800
BN 30720 5401529 lock was...
5401529
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M6
6.100
14.000
1.300
2.100
BN 30720 5401530 lock was...
5401530
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M8
8.200
18.000
1.400
2.350
BN 30720 5401531 lock was...
5401531
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M10
10.200
22.000
1.600
2.750
BN 30720 5401532 lock was...
5401532
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M12
12.400
27.000
1.800
3.100
BN 30720 5401533 lock was...
5401533
NFE 25-511 M
Rip-Lock™
Spring steel
mechanical zinc plated ye...
M16
16.400
32.000
2.800
4.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表