您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2106 - Hexalobular (6 Lobe) socket pan head machine screws fully threaded with TufLok® patch (ISO 14583; TufLok®), A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 2106 Hexalobular (6 Lobe) socket pan head machine screws, fully threaded with TufLok® patch
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_2106/bn_2106.prj},{NB=BN 2106 9011904 hexalobular socket pan head screw M3x10},{CNSORDERNO=9011904},{BNARTNR=9011904},{BNNORM1=ISO 14583},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=3.000},{P=0.500},{L=10.000},{A1=1.000},{X=1.250},{DA=3.600},{DK=5.600},{K=2.400},{R=0.100},{RF=5.000},{INNENSECHSRUN=X10},{NR=10},{A=2.800},{T=1.270},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
A1
Thread Clear Stitch Length max.
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DA
Plant surface max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
RF
Dome radius ~
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
TORX - External ref.
[mm]
T
Torx-depth max.
[mm]
BN 2106 9011890 hexalobul...
9011890
ISO 14583
Stainless steel A2
2.000
1.509
0.400
4.000
0.800
3.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011891 hexalobul...
9011891
ISO 14583
Stainless steel A2
2.000
1.509
0.400
5.000
0.800
4.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011892 hexalobul...
9011892
ISO 14583
Stainless steel A2
2.000
1.509
0.400
6.000
0.800
5.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011893 hexalobul...
9011893
ISO 14583
Stainless steel A2
2.000
1.509
0.400
8.000
0.800
7.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011894 hexalobul...
9011894
ISO 14583
Stainless steel A2
2.000
1.509
0.400
10.000
0.800
9.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011895 hexalobul...
9011895
ISO 14583
Stainless steel A2
2.000
1.509
0.400
12.000
0.800
11.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011896 hexalobul...
9011896
ISO 14583
Stainless steel A2
2.000
1.509
0.400
16.000
0.800
15.200
1.000
2.600
4.000
1.600
0.100
3.200
X6
6
1.750
0.770
BN 2106 9011897 hexalobul...
9011897
ISO 14583
Stainless steel A2
2.500
1.948
0.450
5.000
0.900
4.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 2106 9011898 hexalobul...
9011898
ISO 14583
Stainless steel A2
2.500
1.948
0.450
6.000
0.900
5.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 2106 9011899 hexalobul...
9011899
ISO 14583
Stainless steel A2
2.500
1.948
0.450
8.000
0.900
7.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 2106 9011900 hexalobul...
9011900
ISO 14583
Stainless steel A2
2.500
1.948
0.450
10.000
0.900
9.100
1.100
3.100
5.000
2.100
0.100
4.000
X8
8
2.400
1.040
BN 2106 9011901 hexalobul...
9011901
ISO 14583
Stainless steel A2
3.000
2.387
0.500
5.000
1.000
4.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011902 hexalobul...
9011902
ISO 14583
Stainless steel A2
3.000
2.387
0.500
6.000
1.000
5.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011903 hexalobul...
9011903
ISO 14583
Stainless steel A2
3.000
2.387
0.500
8.000
1.000
7.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011904 hexalobul...
9011904
ISO 14583
Stainless steel A2
3.000
2.387
0.500
10.000
1.000
9.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011905 hexalobul...
9011905
ISO 14583
Stainless steel A2
3.000
2.387
0.500
12.000
1.000
11.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011910 hexalobul...
9011910
ISO 14583
Stainless steel A2
3.000
2.387
0.500
16.000
1.000
15.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011911 hexalobul...
9011911
ISO 14583
Stainless steel A2
3.000
2.387
0.500
20.000
1.000
19.000
1.250
3.600
5.600
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2106 9011912 hexalobul...
9011912
ISO 14583
Stainless steel A2
4.000
3.141
0.700
6.000
1.400
4.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2106 9011913 hexalobul...
9011913
ISO 14583
Stainless steel A2
4.000
3.141
0.700
8.000
1.400
6.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2106 9011914 hexalobul...
9011914
ISO 14583
Stainless steel A2
4.000
3.141
0.700
10.000
1.400
8.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2106 9011915 hexalobul...
9011915
ISO 14583
Stainless steel A2
4.000
3.141
0.700
12.000
1.400
10.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2106 9011916 hexalobul...
9011916
ISO 14583
Stainless steel A2
4.000
3.141
0.700
16.000
1.400
14.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2106 9011917 hexalobul...
9011917
ISO 14583
Stainless steel A2
4.000
3.141
0.700
20.000
1.400
18.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2106 9011918 hexalobul...
9011918
ISO 14583
Stainless steel A2
4.000
3.141
0.700
25.000
1.400
23.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 2108 - Hex socket head cap screws fully threaded with TufLok® patch (DIN...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
BN 2109 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
BN 561 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), bra...
Bossard Catalog
31.10.2023
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
13.02.2023
BN 720 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表