您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5244 - Hex head screws fully threaded with Tuflok® patch (DIN 933; ISO 4017), cl. 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.20 Securing and anti loosening screws with external drive
BN 5244 Hex head screws fully threaded with Tuflok® patch
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_20/bn_5244/bn_5244.prj},{NB=BN 5244 1581651 hex head screw M10x16},{CNSORDERNO=1581651},{BNARTNR=1581651},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=Tuflok verzinkt-blau },{D=10.000},{P=1.500},{L=16.000},{PK=A},{C=0.600},{DA=11.200},{DW=15.600},{E=18.900},{K=6.400},{R=0.400},{S=17.000},{X=1.900},{Z0H=2.500},{Z0D2=18.000},{Z1H=2.500},{Z1D2=20.000},{Z2H=2.500},{Z2D2=30.000},{Z3H=2.600},{Z3D2=21.000},{Z3S=1.000},{SD1=2.500},{SLE=5.000},{SKD2=2.000},{FLDP=7.000},{CPDZ=6.000},{TCDT=2.500},{SDDP=7.000},{SDZ1=2.500},{LDDP=7.000},{LDZ2=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 5244 1379453 hex head ...
1379453
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 5244 1379461 hex head ...
1379461
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 5244 1379488 hex head ...
1379488
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 5244 1379496 hex head ...
1379496
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 5244 1379518 hex head ...
1379518
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 5244 1379526 hex head ...
1379526
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
6.000
4.773
1.000
25.000
22.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 5244 1379534 hex head ...
1379534
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
6.000
4.773
1.000
30.000
27.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 5244 1379542 hex head ...
1379542
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 5244 1379550 hex head ...
1379550
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 5244 1379569 hex head ...
1379569
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 5244 1379577 hex head ...
1379577
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
8.000
6.466
1.250
35.000
31.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 5244 1581651 hex head ...
1581651
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
10.000
8.160
1.500
16.000
11.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 5244 1379585 hex head ...
1379585
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 5244 1379593 hex head ...
1379593
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 5244 1379607 hex head ...
1379607
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 5244 1379615 hex head ...
1379615
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
10.000
8.160
1.500
35.000
30.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 5244 1379623 hex head ...
1379623
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 5244 1379631 hex head ...
1379631
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
20.000
14.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 5244 1379658 hex head ...
1379658
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
25.000
19.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 5244 1379666 hex head ...
1379666
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
30.000
24.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 5244 1379674 hex head ...
1379674
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
35.000
29.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 5244 1379682 hex head ...
1379682
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
40.000
34.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 5244 1379690 hex head ...
1379690
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
45.000
39.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 5244 1581678 hex head ...
1581678
DIN 933
ISO 4017
Steel 8.8
Tuflok® zinc plated blue
12.000
9.853
1.750
50.000
44.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表