您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 167 - Prevailing torque type hex domed cap nuts with polyamide insert (DIN 986), cl. 6 / 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 167 Prevailing torque type hex domed cap nuts with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_167/bn_167.prj},{NB=BN 167 1095463 prevailing torque type hex domed cap nut with polyamide insert M6},{CNSORDERNO=1095463},{BNARTNR=1095463},{BNNORM1=DIN 986},{BNMAT=Stahl 6 / 8},{CNSMAT=Stahl 6 / 8},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{M=7.500},{HH=12.000},{M1=4.900},{R=3.500},{S=10.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Ident number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
HH
Cap height
[mm]
M1
Wrenching height
[mm]
R
Radius
[mm]
S
Across-flats-dimension max.
[mm]
BN 167 1095447 prevailing...
1095447
DIN 986
Steel 6 / 8
zinc plated blue
4.000
3.242
0.700
5.600
9.600
2.900
2.500
7.000
BN 167 1095455 prevailing...
1095455
DIN 986
Steel 6 / 8
zinc plated blue
5.000
4.134
0.800
6.000
10.500
4.400
3.000
8.000
BN 167 1095463 prevailing...
1095463
DIN 986
Steel 6 / 8
zinc plated blue
6.000
4.917
1.000
7.500
12.000
4.900
3.500
10.000
BN 167 1095471 prevailing...
1095471
DIN 986
Steel 6 / 8
zinc plated blue
8.000
6.647
1.250
8.900
14.000
6.440
4.600
13.000
BN 167 1095498 prevailing...
1095498
DIN 986
Steel 6 / 8
zinc plated blue
10.000
8.376
1.500
10.500
18.100
8.040
5.800
17.000
BN 167 1095501 prevailing...
1095501
DIN 986
Steel 6 / 8
zinc plated blue
12.000
10.106
1.750
13.500
22.500
10.370
6.800
19.000
BN 167 1095536 prevailing...
1095536
DIN 986
Steel 6 / 8
zinc plated blue
16.000
13.835
2.000
16.500
27.500
14.100
8.800
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表