您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38345 - Slotted round nuts for hook spanners with polyamide insert, special sizes (ELASTIC-STOP® GUA), steel, zinc plated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 38345 Slotted round nuts for hook spanners
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_38345/gua.prj},{NB=3819691},{BNARTNR=3819691},{BNARTNR1=300209662},{D1=M20x1.5},{X=1.000},{DN=20.000},{P=1.500},{BZC=GUA 20x1.5},{B=9.6},{H=6.0},{D=32},{A=27},{T=27},{O=4},{N=4},{WS=Mutter: Stahl verzink, Sicherungsring: Polyamid (max. 100 °C)},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
X
[mm]
BZC
Code
ⁿ/ₐ
B
~
[mm]
H
~
[mm]
D
Ø
[mm]
A
Ø
[mm]
T
[mm]
O
[mm]
N
Grooving
ⁿ/ₐ
WS
Material
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3819679
3819679
300212759
M10x1
1.000
GUA 10x1
7.6
4.4
18
15
15
3
4
Nut: steel zink plated, I...
3819680
3819680
300213048
M10x1.5
2.000
GUA 10x1.5
7.6
4.4
18
15
15
3
4
Nut: steel zink plated, I...
3789595
3789595
300212761
M12x1.5
1.000
GUA12x1.5
9.2
5.7
21
18
18
3
4
Nut: steel zink plated, I...
3819683
3819683
300212754
M14x1.5
1.000
GUA 14x1.5
10.7
6.0
24
21
21
4
4
Nut: steel zink plated, I...
3819686
3819686
300212756
M16x1
1.000
GUA 16x1
8.6
5.2
28
24
24
4
4
Nut: steel zink plated, I...
3819688
3819688
300212762
M16x1.5
1.000
GUA 16x1.5
10.7
6.0
28
24
24
4
4
Nut: steel zink plated, I...
3819689
3819689
300212745
M16x2
1.000
GUA 16x2
11.7
7.0
28
24
24
4
4
Nut: steel zink plated, I...
3819690
3819690
300212746
M18x1.5
1.000
GUA 18x1.5
10.7
7.3
28
24
24
4
4
Nut: steel zink plated, I...
3819691
3819691
300209662
M20x1.5
1.000
GUA 20x1.5
9.6
6.0
32
27
27
4
4
Nut: steel zink plated, I...
9006115
9006115
300217571
M22x1
2.000
GUA 22x1
10.2
5.9
38
33
33
5
4
Nut: steel zink plated, I...
3819693
3819693
300104863
M22x1.5
1.000
GUA 22x1.5
12.7
7.0
38
33
33
5
4
Nut: steel zink plated, I...
3819695
3819695
300212763
M24x1.5
1.000
GUA 24x1.5
10.7
6.2
38
33
33
5
4
Nut: steel zink plated, I...
3819697
3819697
300212815
M28x1.5
1.000
GUA 28x1.5
11.2
6.9
44
38
38
5
4
Nut: steel zink plated, I...
3819698
3819698
300212817
M32x1.5
1.000
GUA 32x1.5
11.2
6.6
50
44
44
5
4
Nut: steel zink plated, I...
3841246
3841246
300213622
M34x1.5
2.000
GUA 34x1.5
11.3
6.5
50
44
44
5
4
Nut: steel zink plated, I...
3819700
3819700
300212725
M38x1.5
1.000
GUA 38x1.5
12.2
6.6
53
47
47
5
4
Nut: steel zink plated, I...
3841247
3841247
300214489
M42x1.5
2.000
GUA 42x1.5
15.2
10.6
62
55
55
6
4
Nut: steel zink plated, I...
3819703
3819703
300212752
M48x1.5
1.000
GUA 48x1.5
13.7
9.1
64
57
57
6
4
Nut: steel zink plated, I...
3819704
3819704
300212730
M55x1.5
1.500
GUA 55x1.5
13.7
8.1
75
68
68
7
6
Nut: steel zink plated, I...
3819705
3819705
300212052
M65x1.5
1.000
GUA 65x1.5
14.5
8.9
85
77
77
7
6
Nut: steel zink plated, I...
3819706
3819706
300209518
M105x2
1.000
GUA 105x2
20.2
14.5
135
124
124
12
8
Nut: steel zink plated, I...
3819707
3819707
300212736
M110x2
1.000
GUA 110x2
20.2
14.5
140
129
129
12
8
Nut: steel zink plated, I...
3819709
3819709
300212744
M115x2
1.000
GUA 115x2
20.2
14.9
145
134
134
12
8
Nut: steel zink plated, I...
3819710
3819710
300212747
M120x2
1.000
GUA 120x2
23.7
18.0
150
139
139
12
8
Nut: steel zink plated, I...
3819711
3819711
300212051
M125x2
1.000
GUA 125x2
23.7
18.0
155
144
144
12
8
Nut: steel zink plated, I...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表