您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20599 - Self-clinching nuts for metallic materials (PEM® CLS/CLSS), stainless steel (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20599 - CLS/CLSS - Self-clinching nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20599/bn_20599.prj},{NB=3576105},{BNARTNR=3576105},{BNARTNR1=300104261},{BN=20599},{CODE=CLS-M4-0},{W=CLS},{WVIS=INOX (AISI 300)},{BNSURFACE=passiviert},{D1=M4},{LB=5.41},{D2=5.38},{D3=7.87},{M=2.00},{H=0.77},{SM=0.80},{MRL=6.9},{WX='S', 'Stahl gehärtet, verzinkt farblos passiviert' , 'CLS', 'INOX (AISI 300)'},{VERS=0},{VERSS=1},{VERSC=1},{NDM=4.0},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3721291
3721291
300104253
CLS-M2-0
CLS-M2-0
CLS
Stainless steel (AISI 300...
passivated
M2
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3576103
3576103
300104254
CLS-M2-1
CLS-M2-1
CLS
Stainless steel (AISI 300...
passivated
M2
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3721292
3721292
300139800
CLS-M2-2
CLS-M2-2
CLS
Stainless steel (AISI 300...
passivated
M2
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3721294
3721294
300119495
CLS-M2.5-0
CLS-M2.5-0
CLS
Stainless steel (AISI 300...
passivated
M2.5
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3576102
3576102
300104256
CLS-M2.5-1
CLS-M2.5-1
CLS
Stainless steel (AISI 300...
passivated
M2.5
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3721295
3721295
300119494
CLS-M2.5-2
CLS-M2.5-2
CLS
Stainless steel (AISI 300...
passivated
M2.5
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3578532
3578532
300104257
CLS-M3-0
CLS-M3-0
CLS
Stainless steel (AISI 300...
passivated
M3
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3493741
3493741
300104258
CLS-M3-1
CLS-M3-1
CLS
Stainless steel (AISI 300...
passivated
M3
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3603979
3603979
300104259
CLS-M3-2
CLS-M3-2
CLS
Stainless steel (AISI 300...
passivated
M3
4.22
4.20
6.35
1.50
1.38
1.40
4.8
9008967
9008967
300139801
CLS-M3-3
CLS-M3-3
CLS
Stainless steel (AISI 300...
passivated
M3
4.22
4.20
6.35
1.50
2.21
2.29
4.8
3721296
3721296
300139802
CLS-M3.5-0
CLS-M3.5-0
CLS
Stainless steel (AISI 300...
passivated
M3.5
4.75
4.73
7.11
1.50
0.77
0.80
5.6
3721297
3721297
300139803
CLS-M3.5-1
CLS-M3.5-1
CLS
Stainless steel (AISI 300...
passivated
M3.5
4.75
4.73
7.11
1.50
0.97
1.00
5.6
3576104
3576104
300139804
CLS-M3.5-2
CLS-M3.5-2
CLS
Stainless steel (AISI 300...
passivated
M3.5
4.75
4.73
7.11
1.50
1.38
1.40
5.6
3576105
3576105
300104261
CLS-M4-0
CLS-M4-0
CLS
Stainless steel (AISI 300...
passivated
M4
5.41
5.38
7.87
2.00
0.77
0.80
6.9
3493742
3493742
300104262
CLS-M4-1
CLS-M4-1
CLS
Stainless steel (AISI 300...
passivated
M4
5.41
5.38
7.87
2.00
0.97
1.00
6.9
3493743
3493743
300104263
CLS-M4-2
CLS-M4-2
CLS
Stainless steel (AISI 300...
passivated
M4
5.41
5.38
7.87
2.00
1.38
1.40
6.9
9008968
9008968
300104264
CLS-M4-3
CLS-M4-3
CLS
Stainless steel (AISI 300...
passivated
M4
5.41
5.38
7.87
2.00
2.21
2.29
6.9
3721298
3721298
300119272
CLSS-M5-0
CLSS-M5-0
CLSS
Stainless steel (AISI 300...
passivated
M5
6.35
6.33
8.64
2.00
0.77
0.80
7.1
3493744
3493744
300104266
CLSS-M5-1
CLSS-M5-1
CLSS
Stainless steel (AISI 300...
passivated
M5
6.35
6.33
8.64
2.00
0.97
1.00
7.1
3721299
3721299
300104267
CLSS-M5-2
CLSS-M5-2
CLSS
Stainless steel (AISI 300...
passivated
M5
6.35
6.33
8.64
2.00
1.38
1.40
7.1
9008969
9008969
300139805
CLSS-M5-3
CLSS-M5-3
CLSS
Stainless steel (AISI 300...
passivated
M5
6.35
6.33
8.64
2.00
2.10
2.29
7.1
9004735
9004735
300216910
CLS-M6-00
CLS-M6-0
CLS
Stainless steel (AISI 300...
passivated
M6
8.75
8.73
11.18
4.08
0.89
0.92
8.6
3721300
3721300
300119274
CLS-M6-0
CLS-M6-00
CLS
Stainless steel (AISI 300...
passivated
M6
8.75
8.73
11.18
4.08
1.15
1.20
8.6
3603980
3603980
300104268
CLS-M6-1
CLS-M6-0
CLS
Stainless steel (AISI 300...
passivated
M6
8.75
8.73
11.18
4.08
1.38
1.40
8.6
3721301
3721301
300104269
CLS-M6-2
CLS-M6-2
CLS
Stainless steel (AISI 300...
passivated
M6
8.75
8.73
11.18
4.08
2.21
2.29
8.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表