您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1409 - Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~DIN 7337 A), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 1409 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_1409/bn_1409.prj},{NB=BN 1409 1169351 blind rivet Standard dome head SSD 52 SSBS (KL=1.6)},{BNARTNR=1169351},{BNARTNR1=300100220},{BNNORM1=~DIN 7337 A},{BNNORM2=POP®},{CNSMAT=Niet: A2 / Dorn: INOX},{BNMAT=Niet: A2 / Dorn: INOX},{BNSURFACE=},{NRCODE=SSD 52 SSBS},{BOHRDURCHMESS=4.1},{D1=4.0},{L=7.00},{KL=1.6},{D2=8.330},{D3=2.410},{S=1.200},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NRCODE
ⁿ/ₐ
BOHRDURCHMESS
ⁿ/ₐ
D1
Diameter
[mm]
L
Length +/- 0.5
[mm]
D2
Diameter max.
[mm]
D3
d3~
[mm]
S
Head height max.
[mm]
R
Radius max.
[mm]
BN 1409 1169327 blind riv...
1169327
300100215
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSDH 42 SSBS
3.3
3.2
7.45
6.650
1.930
1.100
0.200
BN 1409 3206573 blind riv...
3206573
3206573
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSDH 42 SSBS
3.3
3.2
7.45
6.650
1.930
1.100
0.200
BN 1409 1169335 blind riv...
1169335
300100216
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSDH 43 SSBS
3.3
3.2
9.00
6.650
1.930
1.100
0.200
BN 1409 3206574 blind riv...
3206574
3206574
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSDH 43 SSBS
3.3
3.2
9.00
6.650
1.930
1.100
0.200
BN 1409 1169343 blind riv...
1169343
300100217
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSDH 44 SSBS
3.3
3.2
10.50
6.650
1.930
1.100
0.200
BN 1409 3206575 blind riv...
3206575
3206575
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSDH 44 SSBS
3.3
3.2
10.50
6.650
1.930
1.100
0.200
BN 1409 1127691 blind riv...
1127691
300100218
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 46 SSBS
3.3
3.2
12.70
6.650
1.930
1.100
0.200
BN 1409 3206576 blind riv...
3206576
3206576
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 46 SSBS
3.3
3.2
12.70
6.650
1.930
1.100
0.200
BN 1409 1671812 blind riv...
1671812
300100219
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 48 SSBS
3.3
3.2
15.90
6.650
1.930
1.100
0.200
BN 1409 3206577 blind riv...
3206577
3206577
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 48 SSBS
3.3
3.2
15.90
6.650
1.930
1.100
0.200
BN 1409 1169351 blind riv...
1169351
300100220
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 52 SSBS
4.1
4.0
7.00
8.330
2.410
1.200
0.300
BN 1409 3206579 blind riv...
3206579
3206579
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 52 SSBS
4.1
4.0
7.00
8.330
2.410
1.200
0.300
BN 1409 1169378 blind riv...
1169378
300100221
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 54 SSBS
4.1
4.0
10.20
8.330
2.410
1.200
0.300
BN 1409 3206580 blind riv...
3206580
3206580
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 54 SSBS
4.1
4.0
10.20
8.330
2.410
1.200
0.300
BN 1409 1169386 blind riv...
1169386
300100222
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 56 SSBS
4.1
4.0
13.30
8.330
2.410
1.200
0.300
BN 1409 3206581 blind riv...
3206581
3206581
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 56 SSBS
4.1
4.0
13.30
8.330
2.410
1.200
0.300
BN 1409 1169394 blind riv...
1169394
300100223
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 62 SSBS
4.9
4.8
7.60
9.980
2.900
1.400
0.300
BN 1409 3206582 blind riv...
3206582
3206582
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 62 SSBS
4.9
4.8
7.60
9.980
2.900
1.400
0.300
BN 1409 1169408 blind riv...
1169408
300100224
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 64 SSBS
4.9
4.8
10.80
9.980
2.900
1.400
0.300
BN 1409 3206583 blind riv...
3206583
3206583
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 64 SSBS
4.9
4.8
10.80
9.980
2.900
1.400
0.300
BN 1409 1169416 blind riv...
1169416
300100225
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 66 SSBS
4.9
4.8
14.00
9.980
2.900
1.400
0.300
BN 1409 3206584 blind riv...
3206584
3206584
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 66 SSBS
4.9
4.8
14.00
9.980
2.900
1.400
0.300
BN 1409 1169424 blind riv...
1169424
300100226
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 68 SSBS
4.9
4.8
17.20
9.980
2.900
1.400
0.300
BN 1409 3206585 blind riv...
3206585
3206585
~DIN 7337 A
POP®
Rivet: stainless steel A2...
SSD 68 SSBS
4.9
4.8
17.20
9.980
2.900
1.400
0.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
BN 924 - Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO ...
Bossard Catalog
31.10.2023
BN 925 - Blind rivets Standard, countersunk head (POP® TAPK BS; ~DIN 7337 B...
Bossard Catalog
31.10.2023
BN 920 - Blind rivets Standard dome head
Bossard Catalog
12.10.2023
BN 30829 - Blind rivets multigrip, dome head (POP® EBD...BS), aluminum plai...
Bossard Catalog
31.10.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 1722 - Prevailing torque type hex lock nuts thin type with polyamide ins...
Bossard Catalog
26.01.2023
BN 30823 - Blind rivets Standard dome head (SNAD…BS), aluminum plain EN AW ...
Bossard Catalog
12.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
BN 918 - Blind rivets Standard dome head
Bossard Catalog
17.06.2024
BN 922 - Blind rivets Standard dome head
Bossard Catalog
12.10.2023
BN 53848 - Blind rivets Soft Set dome head (POP® PAD…ABS), aluminum EN AW 1...
Bossard Catalog
15.05.2024
Flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表