您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30827 - Grooved blind rivets dome head, for wood and other soft and fibrous materials (POP® TASD…BS), aluminum plain EN AW 5154 (AlMg3,5)
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 30827 Grooved blind rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_30827/bn_30827.prj},{NB=5400122 (1)},{BNARTNR=5400122},{BNARTNR1=300100135},{BZC=TASD 510 BS},{D=4.1},{L=12.1},{FORM=1},{W=Niet: Aluminium blank EN AW 5154 (AlMg3,5), Dorn: Stahl, verzinkt},{B=4.3},{X1=4.280},{X2=1.340},{X3=8.220},{D1=2.29},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
D1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
5400120
5400120
300100133
TASD 48 BS
3.3
9.7
Rivet: aluminum plain EN ...
3.5
1.83
5400121
5400121
300100134
TASD 56 BS
4.1
8.5
Rivet: aluminum plain EN ...
4.3
2.29
5400122
5400122
300100135
TASD 510 BS
4.1
12.1
Rivet: aluminum plain EN ...
4.3
2.29
5400123
5400123
300100136
TASD 64 BS
5.0
7.9
Rivet: aluminum plain EN ...
5.2
2.64
5400124
5400124
300100137
TASD 68 BS
5.0
11.3
Rivet: aluminum plain EN ...
5.2
2.64
5400125
5400125
300100138
TASD 612 BS
5.0
15.0
Rivet: aluminum plain EN ...
5.2
2.64
5400127
5400127
300100139
TASD 625 BS
5.0
26.0
Rivet: aluminum plain EN ...
5.2
2.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表