您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 53848 - Blind rivets Soft Set dome head (POP® PAD…ABS), aluminum EN AW 1100 (Al99,0Cu), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 53848 Blind rivets Soft Set
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_53848/bn_53848.prj},{NB=3802908 (13.2)},{BNARTNR=3802908},{BNARTNR1=300122627},{BZC=PAD 25M3 ABS},{BNMAT=Aluminium EN AW 1100 (Al99,0Cu)},{BNSURFACE=blank},{D=2.5},{L=7.3},{FORM=1},{D1=1.45},{P=3.20},{PMIN=3.200},{PMAX=4.800},{P1=3.2-4.8},{F2=270},{F1=330},{B=2.6},{PF=Niet / Dorn: Aluminium},{X1=2.500},{X2=0.700},{X3=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet sleeve diameter nom. (d1)
[mm]
L
L nominal
[mm]
D1
[mm]
P1
Grip range
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
B
Borehole diameter
[mm]
PF
Product features
ⁿ/ₐ
3802908
3802908
300122627
PAD 25M3 ABS
Aluminum EN AW 1100 (Al99...
plain
2.5
7.3
1.45
3.2-4.8
270
330
2.6
Rivet / Mandrel: aluminum
3803002
3803002
300122628
PAD 25M4 ABS
Aluminum EN AW 1100 (Al99...
plain
2.5
8.9
1.45
4.8-6.4
270
330
2.6
Rivet / Mandrel: aluminum
3802625
3802625
300122629
PAD 25M5 ABS
Aluminum EN AW 1100 (Al99...
plain
2.5
11.4
1.45
6.4-8.0
270
330
2.6
Rivet / Mandrel: aluminum
3803226
3803226
300161531
PAD 30M3 ABS
Aluminum EN AW 1100 (Al99...
plain
3.0
8.0
1.83
3.2-4.8
310
420
3.1
Rivet / Mandrel: aluminum
3803026
3803026
300149677
PAD 30M4 ABS
Aluminum EN AW 1100 (Al99...
plain
3.0
9.8
1.83
4.8-6.4
310
420
3.1
Rivet / Mandrel: aluminum
3802987
3802987
300150517
PAD 30M5 ABS
Aluminum EN AW 1100 (Al99...
plain
3.0
11.6
1.83
6.4-8.0
310
420
3.1
Rivet / Mandrel: aluminum
3803429
3803429
300156258
PAD 44 ABS
Aluminum EN AW 1100 (Al99...
plain
3.2
9.5
1.93
4.8-6.4
290
380
3.3
Rivet / Mandrel: aluminum
3803212
3803212
300200246
PAD 54 ABS
Aluminum EN AW 1100 (Al99...
plain
4.0
10.2
2.41
3.2-6.4
470
650
4.1
Rivet / Mandrel: aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表