您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 918 - Blind rivets Standard dome head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 918 Dome head blind rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_918/bn_918.prj},{NB=1365061 (10.1)},{BNARTNR=1365061},{BNARTNR1=300100159},{BN=918},{BRAND=POP®},{BZC1=TLPD 419},{BNMAT=Monel},{BNSURFACE=verzinkt-blau},{D=3.2},{L=5.0},{D2=6.3},{D3=1.93},{FORM=1},{S=0.8},{F2=1500},{F1=1900},{P=0.10},{P1=0.1-1.8},{PMIN=0.100},{PMAX=1.800},{VERS=1.000},{WVIS=Niet : Monel verzinkt-blau , Dorn : INOX},{B=3.3},{B1=3.3-3.4},{PF=Niet: Monel verzinkt-blau , Dorn: INOX},{X1=3.250},{X2=1.100},{X3=6.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BZC
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet sleeve diameter nom. (d1)
[mm]
L
L nominal
[mm]
D2
max.
[mm]
D3
~
[mm]
S
max.
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
P1
Grip range
[mm]
B1
Borehole diameter
[mm]
PF
Product features
ⁿ/ₐ
1365061
1365061
300100159
POP®
TLPD 419 SS
Monel
zinc plated blue
3.2
5.0
6.3
1.93
0.8
1500
1900
0.1-1.8
3.3-3.4
Rivet: monel zinc plated ...
1365088
1365088
300100160
POP®
TLPD 424 SS
Monel
zinc plated blue
3.2
6.2
6.3
1.93
0.8
1500
1900
1.8-3.1
3.3-3.4
Rivet: monel zinc plated ...
1365096
1365096
300100161
POP®
TLPD 429 SS
Monel
zinc plated blue
3.2
7.5
6.3
1.93
0.8
1500
1900
3.1-4.3
3.3-3.4
Rivet: monel zinc plated ...
1365118
1365118
300100162
POP®
TLPD 435 SS
Monel
zinc plated blue
3.2
9.0
6.3
1.93
0.8
1500
1900
4.3-5.8
3.3-3.4
Rivet: monel zinc plated ...
1365126
1365126
300100163
POP®
TLPD 440 SS
Monel
zinc plated blue
3.2
10.3
6.3
1.93
0.8
1500
1900
5.8-7.1
3.3-3.4
Rivet: monel zinc plated ...
1365142
1365142
300100164
POP®
TLPD 524 SS
Monel
zinc plated blue
4.0
6.2
7.0
2.29
0.9
2200
3000
1.3-2.5
4.1-4.2
Rivet: monel zinc plated ...
1365150
1365150
300100165
POP®
TLPD 530 SS
Monel
zinc plated blue
4.0
7.8
7.0
2.29
0.9
2200
3000
2.5-4.1
4.1-4.2
Rivet: monel zinc plated ...
1365169
1365169
300100166
POP®
TLPD 537 SS
Monel
zinc plated blue
4.0
9.5
7.0
2.29
0.9
2200
3000
4.1-5.8
4.1-4.2
Rivet: monel zinc plated ...
1365185
1365185
300100167
POP®
TLPD 545 SS
Monel
zinc plated blue
4.0
11.5
7.0
2.29
0.9
2200
3000
6.6-7.9
4.1-4.2
Rivet: monel zinc plated ...
1365207
1365207
300100168
POP®
TLPD 630 SS
Monel
zinc plated blue
4.8
7.7
8.4
2.90
1.3
3300
3750
0.5-3.8
4.9-5.0
Rivet: monel zinc plated ...
1365215
1365215
300100169
POP®
TLPD 636 SS
Monel
zinc plated blue
4.8
9.3
8.4
2.90
1.3
3300
3750
3.8-5.1
4.9-5.0
Rivet: monel zinc plated ...
1365223
1365223
300100170
POP®
TLPD 639 SS
Monel
zinc plated blue
4.8
10.0
8.4
2.90
1.3
3300
3750
5.1-5.8
4.9-5.0
Rivet: monel zinc plated ...
1365231
1365231
300100171
POP®
TLPD 650 SS
Monel
zinc plated blue
4.8
12.8
8.4
2.90
1.3
3300
3750
5.8-8.6
4.9-5.0
Rivet: monel zinc plated ...
1365258
1365258
300100172
POP®
TLPD 665 SS
Monel
zinc plated blue
4.8
16.5
8.4
2.90
1.3
3300
3750
8.6-12.5
4.9-5.0
Rivet: monel zinc plated ...
1365266
1365266
300100173
POP®
TLPD 675 SS
Monel
zinc plated blue
4.8
19.0
8.4
2.90
1.3
3300
3750
12.5-15.0
4.9-5.0
Rivet: monel zinc plated ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表