您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 919 - Blind rivets Standard countersunk head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 919 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_919/senk_ni_cu_bn_919.prj},{NB=1365274 (12)},{BNARTNR=1365274},{BNARTNR1=300100199},{BN=919},{BRAND=POP®},{BNMAT1=Monel},{BNSURFACE=verzinkt-blau},{D=3.2},{L=6.4},{D2=6.3},{D1=1.93},{FORM=1},{P=2.00},{P1=2.0-2.5},{PMIN=2.000},{PMAX=2.500},{BZC1=TLPK 419},{VERS=1.000},{BNMAT=Hülse : NiCu (Nickel / Kupfer) , Dorn : Edelstahl},{WVIS=Hülse : NiCu (Nickel / Kupfer) , Dorn : Edelstahl},{B=3.3},{S=1.1},{F1=1500},{F2=1900},{X1=3.280},{X2=1.300},{X3=6.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BNMAT1
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet sleeve diameter (d1 nom.)
[mm]
L
L nominal
[mm]
D2
max.
[mm]
D1
~ (d3)
[mm]
P1
Grip range
[mm]
B
Borehole diameter
[mm]
S
max.
[mm]
F1
Shear force
[N]
F2
Tensile force
[N]
1365274
1365274
300100199
TLPK 419 SS
POP®
Monel
verzinkt-blau
3.2
6.4
6.3
1.93
2.0-2.5
3.3
1.1
1500
1900
1365282
1365282
300100200
TLPK 424 SS
POP®
Monel
verzinkt-blau
3.2
7.6
6.3
1.93
2.5-3.8
3.3
1.1
1500
1900
1365290
1365290
300100201
TLPK 429 SS
POP®
Monel
verzinkt-blau
3.2
8.9
6.3
1.93
3.8-5.1
3.3
1.1
1500
1900
1365312
1365312
300100203
TLPK 440 SS
POP®
Monel
verzinkt-blau
3.2
11.2
6.3
1.93
6.6-7.9
3.3
1.1
1500
1900
1365339
1365339
300100204
TLPK 524 SS
POP®
Monel
verzinkt-blau
4.0
8.2
7.0
2.29
2.0-3.3
4.1
1.2
2200
3000
1365347
1365347
300100205
TLPK 530 SS
POP®
Monel
verzinkt-blau
4.0
9.2
7.0
2.29
3.3-4.8
4.1
1.2
2200
3000
1365355
1365355
300100206
TLPK 537 SS
POP®
Monel
verzinkt-blau
4.0
11.0
7.0
2.29
4.8-6.6
4.1
1.2
2200
3000
1365401
1365401
300100208
TLPK 630 SS
POP®
Monel
verzinkt-blau
4.8
9.4
8.4
2.90
3.1-4.6
4.9
1.4
3300
3750
1365436
1365436
300100210
TLPK 639 SS
POP®
Monel
verzinkt-blau
4.8
11.7
8.4
2.90
5.8-6.6
4.9
1.4
3300
3750
1365444
1365444
300100211
TLPK 650 SS
POP®
Monel
verzinkt-blau
4.8
14.5
8.4
2.90
6.6-9.4
4.9
1.4
3300
3750
1365452
1365452
300100212
TLPK 665 SS
POP®
Monel
verzinkt-blau
4.8
18.3
8.4
2.90
9.4-13.2
4.9
1.4
3300
3750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表