您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10992 - Blind rivet nuts flat head, round shank, closed end (TUBTARA® UPX), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 10992 Blind rivet nuts flat head, round shank, closed end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_10992/bn_10992.prj},{NB=BN 10992 1670662 blind rivet nut M5UPX30 AL},{CNSORDERNO=1670662},{BNARTNR=1670662},{BNARTNR1=300102930},{BNNORM1=TUBTARA®},{BNMAT=Aluminium},{CNSMAT=Aluminium},{BNSURFACE=blank},{D=5},{P=0.800},{ZS=Lieferzustand},{CODE=M5UPX30 AL},{GEW=M5},{L=18.000},{D2=7.000},{D3=11.000},{S=1.000},{H=7.100},{K=0,5-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 10992 9012176 blind ri...
9012176
300219978
TUBTARA®
Aluminum
plain
M3UPX20 AL
M3
13.250
5.000
8.000
0.750
5.100
0,5-2
BN 10992 1670654 blind ri...
1670654
300102928
TUBTARA®
Aluminum
plain
M4UPX30 AL
M4
14.750
6.000
10.000
0.750
6.100
0,5-3
BN 10992 3825626 blind ri...
3825626
300102929
TUBTARA®
Aluminum
plain
M4UPX45 AL
M4
16.250
6.000
10.000
0.750
6.100
3-4,5
BN 10992 1670662 blind ri...
1670662
300102930
TUBTARA®
Aluminum
plain
M5UPX30 AL
M5
18.000
7.000
11.000
1.000
7.100
0,5-3
BN 10992 3825807 blind ri...
3825807
300102931
TUBTARA®
Aluminum
plain
M5UPX55 AL
M5
20.500
7.000
11.000
1.000
7.100
3-5,5
BN 10992 1670670 blind ri...
1670670
300102932
TUBTARA®
Aluminum
plain
M6UPX30 AL
M6
21.500
9.000
13.000
1.500
9.100
0,5-3
BN 10992 3825768 blind ri...
3825768
300102933
TUBTARA®
Aluminum
plain
M6UPX55 AL
M6
24.500
9.000
13.000
1.500
9.100
3-5,5
BN 10992 1453823 blind ri...
1453823
300102934
TUBTARA®
Aluminum
plain
M8UPX30 AL
M8
22.500
11.000
16.000
1.500
11.100
0,5-3
BN 10992 3825954 blind ri...
3825954
300102935
TUBTARA®
Aluminum
plain
M8UPX55 AL
M8
25.500
11.000
16.000
1.500
11.100
3-5,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表