您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25000 - Blind rivet nuts flat head, round shank, open end (TUBTARA® UPO/SPO), stainless steel A4
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25000 Blind rivet nuts flat head, round shank, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25000/bn_25000.prj},{NB=BN 25000 3824914 blind rivet nut M6UPO30 A4},{CNSORDERNO=3824914},{BNARTNR=3824914},{BNARTNR1=300156385},{BNNORM1=TUBTARA®},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6UPO30 A4},{GEW=M6},{L=14.500},{D2=9.000},{D3=12.000},{S=1.500},{H=9.100},{K=0,5-3,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 25000 3824900 blind ri...
3824900
300156370
TUBTARA®
Stainless steel A4
M4UPO20 A4
M4
11.000
6.000
9.000
1.000
6.100
0,5-2,0
BN 25000 9052865 blind ri...
9052865
TUBTARA®
Stainless steel A4
M4UPO35 A4
M4
12.500
6.000
9.000
1.000
6.100
2,0-3,5
BN 25000 3825375 blind ri...
3825375
300156379
TUBTARA®
Stainless steel A4
M5UPO30 A4
M5
11.500
7.000
10.000
1.000
7.100
0,5-3,0
BN 25000 9052866 blind ri...
9052866
TUBTARA®
Stainless steel A4
M5UPO50 A4
M5
15.000
7.000
10.000
1.000
7.100
3,0-5,0
BN 25000 3824914 blind ri...
3824914
300156385
TUBTARA®
Stainless steel A4
M6UPO30 A4
M6
14.500
9.000
12.000
1.500
9.100
0,5-3,0
BN 25000 3824623 blind ri...
3824623
300156387
TUBTARA®
Stainless steel A4
M6UPO50 A4
M6
16.500
9.000
12.000
1.500
9.100
3,0-5,0
BN 25000 9052867 blind ri...
9052867
TUBTARA®
Stainless steel A4
M6UPO70 A4
M6
18.500
9.000
12.000
1.500
9.100
5,0-7,0
BN 25000 3826098 blind ri...
3826098
300156389
TUBTARA®
Stainless steel A4
M8UPO30 A4
M8
16.000
11.000
15.000
1.500
11.100
0,5-3,0
BN 25000 3824812 blind ri...
3824812
300156391
TUBTARA®
Stainless steel A4
M8UPO55 A4
M8
18.500
11.000
15.000
1.500
11.100
3,0-5,5
BN 25000 9052868 blind ri...
9052868
TUBTARA®
Stainless steel A4
M8UPO80 A4
M8
21.500
11.000
15.000
1.500
11.100
5,5-8,0
BN 25000 9055263 blind ri...
9055263
TUBTARA®
Stainless steel A4
M10SPO35 A4
M10
21.500
13.000
17.000
1.500
13.100
0,8-3,5
BN 25000 9055264 blind ri...
9055264
TUBTARA®
Stainless steel A4
M10SPO60 A4
M10
24.000
13.000
17.000
1.500
13.100
3,5-6,0
BN 25000 9061262 blind ri...
9061262
TUBTARA®
Stainless steel A4
M12UPO70 A4
M12
28.000
16.000
23.000
2.000
16.100
3,0-7,0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表