您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25030 - Blind rivet nuts small countersunk head, knurled shank, open end (FASTEKS® FILKO RTSN), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25030 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25030/bn_25030.prj},{NB=3825010 (13.5)},{BNARTNR=3825010},{BNARTNR1=300136599},{BN=25030},{BNNORM1=FASTEKS® FILKO RTSN},{BNMAT=INOX A2},{KENZIFFER=60},{VERS=2},{GW=M6},{NDM=6.000},{FORM=1},{K=3.50},{K1=3.5-6.0},{WVIS=nichtrostender Stahl},{H=9.0},{D1=9.0},{D=10.0},{S=0.5},{L=17.5},{A1A=3.50},{A1B=6.00},{A2=9.00},{A3=10.00},{A4=0.50},{A5=17.50},{A6=7.50},{A7=9.80},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=14.81},{A13B=11.55},{A14A=12.69},{A14B=10.67},{A15=0.70},{A17=0.80},{A21=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825283
3825283
300136584
FASTEKS® FILKO RTSN
M4-20 RTSN A2
Stainless steel A2
M4
0.3-2.0
6.0
6.0
7.0
0.5
10.5
3825946
3825946
300148060
FASTEKS® FILKO RTSN
M4-30 RTSN A2
Stainless steel A2
M4
1.5-3.0
6.0
6.0
7.0
0.5
11.5
3825111
3825111
300136590
FASTEKS® FILKO RTSN
M5-30 RTSN A2
Stainless steel A2
M5
0.5-3.0
7.0
7.0
8.0
0.5
11.5
3825416
3825416
300136593
FASTEKS® FILKO RTSN
M5-45 RTSN A2
Stainless steel A2
M5
2.5-4.5
7.0
7.0
8.0
0.5
13.0
3825559
3825559
300136596
FASTEKS® FILKO RTSN
M6-30 RTSN A2
Stainless steel A2
M6
0.5-3.0
9.0
9.0
10.0
0.5
14.5
3825146
3825146
300148729
FASTEKS® FILKO RTSN
M6-45 RTSN A2
Stainless steel A2
M6
2.0-4.5
9.0
9.0
10.0
0.5
16.0
3825010
3825010
300136599
FASTEKS® FILKO RTSN
M6-60 RTSN A2
Stainless steel A2
M6
3.5-6.0
9.0
9.0
10.0
0.5
17.5
3825144
3825144
300136602
FASTEKS® FILKO RTSN
M8-30 RTSN A2
Stainless steel A2
M8
0.5-3.0
11.0
11.0
12.0
0.5
16.5
3825646
3825646
300148728
FASTEKS® FILKO RTSN
M8-45 RTSN A2
Stainless steel A2
M8
1.5-4.5
11.0
11.0
12.0
0.5
18.0
3826043
3826043
300136605
FASTEKS® FILKO RTSN
M8-60 RTSN A2
Stainless steel A2
M8
3.0-6.0
11.0
11.0
12.0
0.5
19.5
3824772
3824772
300148061
FASTEKS® FILKO RTSN
M10-35 RTSN A2
Stainless steel A2
M10
0.8-3.5
13.0
13.0
14.0
0.5
20.0
3824654
3824654
300136611
FASTEKS® FILKO RTSN
M10-60 RTSN A2
Stainless steel A2
M10
3.0-6.0
13.0
13.0
14.0
0.5
23.0
3826163
3826163
300153748
FASTEKS® FILKO RTSN
M12-40 RTSN A2
Stainless steel A2
M12
1.0-4.0
16.0
16.0
17.2
0.6
24.0
3824829
3824829
300163339
FASTEKS® FILKO RTSN
M12-75 RTSN A2
Stainless steel A2
M12
3.5-7.5
16.0
16.0
17.2
0.6
27.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表