您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5859 - Blind rivet nuts small countersunk head, round shank, open end (TUBTARA® UKO), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 5859 Blind rivet nuts small countersunk head, round shank, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_5859/bn_5859.prj},{NB=BN 5859 1668269 blind rivet nut M6UKO30 ST},{CNSORDERNO=1668269},{BNARTNR=1668269},{BNARTNR1=300103027},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6UKO30 ST},{GEW=M6},{L=14.500},{D2=9.000},{D3=9.500},{S=0.500},{H=9.100},{K=0,5-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 5859 1667505 blind riv...
1667505
300103021
TUBTARA®
Steel
zinc plated
M4UKO30 ST
M4
10.750
6.000
6.500
0.500
6.100
0,5-3
BN 5859 9052610 blind riv...
9052610
TUBTARA®
Steel
zinc plated
M4UKO50 ST
M4
12.750
6.000
6.500
0.500
6.100
3-5
BN 5859 1668226 blind riv...
1668226
300103023
TUBTARA®
Steel
zinc plated
M5UKO30 ST
M5
12.000
7.000
7.500
0.500
7.100
0,5-3
BN 5859 3825067 blind riv...
3825067
300116557
TUBTARA®
Steel
zinc plated
M5UKO55 ST
M5
15.000
7.000
7.500
0.500
7.100
3-5,5
BN 5859 1668269 blind riv...
1668269
300103027
TUBTARA®
Steel
zinc plated
M6UKO30 ST
M6
14.500
9.000
9.500
0.500
9.100
0,5-3
BN 5859 3825183 blind riv...
3825183
300113590
TUBTARA®
Steel
zinc plated
M6UKO55 ST
M6
16.500
9.000
9.500
0.500
9.100
3-5,5
BN 5859 3825609 blind riv...
3825609
300156997
TUBTARA®
Steel
zinc plated
M6UKO80 ST
M6
19.500
9.000
9.500
0.500
9.100
5,5-8
BN 5859 1669958 blind riv...
1669958
300103031
TUBTARA®
Steel
zinc plated
M8UKO30 ST
M8
16.000
11.000
11.500
0.500
11.100
0,5-3
BN 5859 3826131 blind riv...
3826131
300116559
TUBTARA®
Steel
zinc plated
M8UKO55 ST
M8
18.500
11.000
11.500
0.500
11.100
3-5.5
BN 5859 3825313 blind riv...
3825313
300116163
TUBTARA®
Steel
zinc plated
M10UKO35 ST
M10
19.500
12.500
12.900
0.500
12.600
0,8-3,5
BN 5859 9061260 blind riv...
9061260
TUBTARA®
Steel
zinc plated
M12UKO70 ST
M12
29.000
16.000
17.500
1.000
16.100
3-7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表