您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84000 - Blind rivets high strength dome head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.400 Structural blind rivets
02.200.400.30 Structural blind rivets Multigrip
BN 84000 Blind rivets high strength
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_400/02_200_400_30/bn_84000/magna_lok_f_s.prj},{NB=3843591 (111.6)},{BNARTNR=3843591},{BNARTNR1=300202663},{BZC=MGLP-R6-10},{D1=4.8},{FORM=1},{P=11.60},{PMIN=11.600},{PMAX=16.900},{P1=11.6-16.9},{W=Hülse : Stahl, Dorn : Stahl},{D=20.50},{E=28.10},{B=4.9-5.1},{F1=4450},{F2=5780},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D1
Rivet diameter
[mm]
P1
Clamping range
[mm]
W
Material
ⁿ/ₐ
D
Core length
[mm]
E
Rivet length
[mm]
B
Borehole diameter
ⁿ/ₐ
F1
[N]
F2
[N]
BNMAT
Werkstoff
ⁿ/ₐ
8208476
8208476
300151136
MGLP-R6-4
4.8
1.6-6.9
Body : Steel, Mandrel : S...
10.54
17.15
4.9-5.1
4450
5780
8208484
8208484
300149108
MGLP-R6-7
4.8
5.5-11.1
Body : Steel, Mandrel : S...
14.53
20.96
4.9-5.1
4450
5780
3843532
3843532
300150112
MGLP-R6-E
4.8
1.6-11.1
Body : Steel, Mandrel : S...
14.53
24.13
4.9-5.1
4450
5780
3843591
3843591
300202663
MGLP-R6-10
4.8
11.6-16.9
Body : Steel, Mandrel : S...
20.50
28.10
4.9-5.1
4450
5780
8208506
8208506
300134623
MGLP-R8-6
6.4
2.0-9.5
Body : Steel, Mandrel : S...
14.22
24.64
6.6-6.9
8230
11120
8208522
8208522
300148149
MGLP-R8-10
6.4
8.9-15.9
Body : Steel, Mandrel : S...
20.57
30.99
6.6-6.9
8230
11120
8208530
8208530
300148322
MGLP-R8-E
6.4
2.0-15.9
Body : Steel, Mandrel : S...
20.57
35.69
6.6-6.9
8230
11120
8208549
8208549
300150851
MGLP-R12-12
9.5
3.0-14.2
Body : Steel, Mandrel : S...
21.34
41.91
9.9-10.3
17790
26690
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表