您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 945 - Compression rivets, rivet body, for rivets with two tubulaire parts (DIN 7331 A), steel, nickel plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.600 Tubular rivets
02.200.600.10 Tubular Rivets
BN 945 Compression rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_600/02_200_600_10/bn_945/bn_945.prj},{NB=BN 945 1371061 compression rivet AN 4x8x7},{CNSORDERNO=1371061},{BNARTNR=1371061},{BNNORM1=DIN 7331 A},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=vernickelt},{D1=4.000},{D3=8.000},{D4=9.000},{K=1.600},{L2=4.000},{L1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
D3
[mm]
L1
±0.25
[mm]
BN 945 1371029 compressio...
1371029
DIN 7331 A
Steel
nickel plated
3.000
6.000
6.000
BN 945 1371037 compressio...
1371037
DIN 7331 A
Steel
nickel plated
3.000
6.000
7.000
BN 945 1371045 compressio...
1371045
DIN 7331 A
Steel
nickel plated
3.000
6.000
8.000
BN 945 1371061 compressio...
1371061
DIN 7331 A
Steel
nickel plated
4.000
8.000
7.000
BN 945 1371088 compressio...
1371088
DIN 7331 A
Steel
nickel plated
4.000
8.000
8.000
BN 945 1371096 compressio...
1371096
DIN 7331 A
Steel
nickel plated
4.000
8.000
9.000
BN 945 1371118 compressio...
1371118
DIN 7331 A
Steel
nickel plated
4.000
8.000
10.000
BN 945 1371126 compressio...
1371126
DIN 7331 A
Steel
nickel plated
4.000
10.000
12.000
BN 945 1371134 compressio...
1371134
DIN 7331 A
Steel
nickel plated
5.000
11.000
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表