您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1036 - Threaded inserts type B, open, short (DIN 16903-1 B), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1036 Threaded inserts for mouldings type B, open, short
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1036/bn_1036.prj},{NB=BN 1036 1385534 threaded insert for moulding B-M3.5},{CNSORDERNO=1385534},{BNARTNR=1385534},{BNNORM1=DIN 16903-1 B},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M3.5},{NDM=3.500},{KDM=2.850},{A1=1.0},{A2=1.6},{B1=1.4},{B2=0.0},{B3=1.4},{D3=4.5},{D4=4.0},{D5=5.0},{D6=5.0},{L1=3.5},{L2=5.5},{R=0.3},{T=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A1
[mm]
B1
[mm]
D3
h12
[mm]
D4
[mm]
D5
[mm]
L1
h12
[mm]
BN 1036 1385496 threaded ...
1385496
DIN 16903-1 B
Brass
plain
M2.5
0.9
0.8
3.4
3.0
3.8
2.6
BN 1036 1385526 threaded ...
1385526
DIN 16903-1 B
Brass
plain
M3
0.9
1.2
3.8
3.4
4.2
3.0
BN 1036 1385534 threaded ...
1385534
DIN 16903-1 B
Brass
plain
M3.5
1.0
1.4
4.5
4.0
5.0
3.5
BN 1036 1385542 threaded ...
1385542
DIN 16903-1 B
Brass
plain
M4
1.2
1.4
5.0
4.5
5.5
4.0
BN 1036 1385550 threaded ...
1385550
DIN 16903-1 B
Brass
plain
M5
1.6
1.8
6.4
5.5
7.0
5.0
BN 1036 1385569 threaded ...
1385569
DIN 16903-1 B
Brass
plain
M6
1.8
2.4
7.4
6.8
8.0
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表