您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1041 - Threaded inserts type H, closed, long (DIN 16903-2 H), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1041 Threaded inserts for mouldings type H, closed, long
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1041/bn_1041.prj},{NB=BN 1041 1385917 threaded insert for moulding H-M4},{CNSORDERNO=1385917},{BNARTNR=1385917},{BNNORM1=DIN 16903-2 H},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M4},{A1=1.400},{A2=1.500},{B1=2.200},{B2=1.000},{B3=2.500},{C=0.500},{D2=3.300},{D3=5.000},{D4=4.500},{D5=5.500},{D6=5.500},{D8=4.500},{G=0.100},{L1=4.000},{L2=6.000},{L3=5.000},{L4=7.000},{R=0.400},{T=0.500},{NDM=4.000},{KDM=3.242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A2
[mm]
B2
[mm]
B3
[mm]
C
[mm]
D2
h11
[mm]
D3
h12
[mm]
D4
[mm]
D5
[mm]
D6
h11
[mm]
D8
D11
[mm]
G
[mm]
L2
h14
[mm]
L4
h12
[mm]
BN 1041 1385895 threaded ...
1385895
DIN 16903-2 H
Brass
plain
M3
1.200
1.000
1.800
0.320
2.500
3.800
3.400
4.200
4.200
3.200
0.100
4.500
5.300
BN 1041 1385917 threaded ...
1385917
DIN 16903-2 H
Brass
plain
M4
1.500
1.000
2.500
0.500
3.300
5.000
4.500
5.500
5.500
4.500
0.100
6.000
7.000
BN 1041 1385925 threaded ...
1385925
DIN 16903-2 H
Brass
plain
M5
2.000
1.000
3.000
0.500
4.200
6.400
5.500
7.000
7.000
6.000
0.100
7.500
8.500
BN 1041 1385933 threaded ...
1385933
DIN 16903-2 H
Brass
plain
M6
2.500
1.000
3.500
0.500
5.000
7.400
6.800
8.000
8.000
7.000
0.160
9.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表