您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37875 - Threaded inserts for insert moulding with tapped blind hole and special centering chamfer, for thermoplastics and thermosets
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 37875 Threaded inserts for insert moulding
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_37875/gewinaetze_mi_sac_us_ans_am_gew.prj},{NB=3795141},{BNARTNR=3795141},{BNARTNR1=300146096},{BZC=118M3.5},{D=M3.5},{L=9.30},{D1=5.00},{T=6.25},{T1=1.35},{DD1=3.750},{LL=4.50},{DD=2.90},{L1=1.35},{L2=0.30},{J=4.5},{NDM=3.500},{KDM=2.850},{PRA=2},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
±0.25
[mm]
D1
±0.25
[mm]
T
nom.
[mm]
T1
nom.
[mm]
DD1
±0.0125
[mm]
LL
0/-0.25
[mm]
DD
[mm]
L1
-0.075/-0.125
[mm]
L2
[mm]
J
[deg]
BNMAT
Werkstoff
ⁿ/ₐ
3795187
3795187
300140154
018M2
M2
5.60
3.40
3.75
0.85
2.300
2.50
1.60
0.85
0.20
6.0
3795298
3795298
300113482
018M2.5
M2.5
6.50
4.15
4.10
0.95
2.800
3.00
2.05
0.95
0.20
5.0
3794618
3794618
300123247
118M3
M3
7.45
4.60
4.75
1.10
3.125
3.50
2.50
1.10
0.25
4.5
3795141
3795141
300146096
118M3.5
M3.5
9.30
5.00
6.25
1.35
3.750
4.50
2.90
1.35
0.30
4.5
3795190
3795190
300123248
118M4
M4
10.30
5.90
7.05
1.60
4.425
5.00
3.30
1.60
0.35
4.5
3795046
3795046
300123249
118M5
M5
11.30
6.60
8.35
1.75
5.125
5.75
4.20
1.75
0.40
5.0
3794497
3794497
300123250
118M6
M6
14.50
10.00
10.35
1.85
6.600
6.75
5.00
1.85
0.45
4.5
3794934
3794934
300123251
118M8
M8
16.60
11.50
12.00
2.05
8.500
9.00
6.80
2.05
0.50
4.5
3795055
3795055
300123252
118M10
M10
18.00
13.90
13.00
2.15
10.500
10.00
8.50
2.15
0.55
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表