您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38358 - Cage nuts (FASTEKS® KLIPKO R), Cage: stainless steel A2, Nut: steel zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.400 Clip fasteners
02.400.200 Clip-Threaded fasteners and retainers
02.400.200.30 Cage nuts
BN 38358 Cage nuts
Powered by
CAD模型選擇
{bossard/02/02_400/02_400_200/02_400_200_20/bn_38358/bn_38358.prj},{NB=3789504 (1.20)},{BNARTNR=3789504},{BNARTNR1=300105069},{NDM=6.000},{BNNORM1=FASTEKS® KLIPKO R},{BNMAT=Stahl (Käfig: INOX A2)},{BNSURFACE=verzinkt},{GW=M6},{BZCX=-083-16},{W=Käfig: nichtrostender Stahl, Mutter: Stahl verz.},{FORM=0},{P=1.2},{P1=1.2 - 1.6},{PMIN=1.2},{PMAX=1.6},{A=12.0},{B=11.4},{C=8.5},{D=7.2},{EX=0.450},{F=12.2},{G=6.0},{LK=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
P1
Clamping range P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
LK
Hole dimensions/Ratio
ⁿ/ₐ
3788880
3788880
300105046
FASTEKS® KLIPKO R
M3-R-053-09
Steel (cage: stainless st...
zinc plated
M3
0.3 - 0.9
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
3789562
3789562
300105047
FASTEKS® KLIPKO R
M3-R-053-16
Steel (cage: stainless st...
zinc plated
M3
1.0 - 1.6
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
3788510
3788510
300105049
FASTEKS® KLIPKO R
M3-R-053-23
Steel (cage: stainless st...
zinc plated
M3
1.7 - 2.3
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
3788681
3788681
300105048
FASTEKS® KLIPKO R
M3-R-053-31
Steel (cage: stainless st...
zinc plated
M3
2.4 - 3.1
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
3788908
3788908
300105050
FASTEKS® KLIPKO R
M4-R-053-09
Steel (cage: stainless st...
zinc plated
M4
0.3 - 0.9
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
3788885
3788885
300105051
FASTEKS® KLIPKO R
M4-R-053-16
Steel (cage: stainless st...
zinc plated
M4
1.0 - 1.6
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
3789274
3789274
300105052
FASTEKS® KLIPKO R
M4-R-053-23
Steel (cage: stainless st...
zinc plated
M4
1.7 - 2.3
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
3788809
3788809
300105053
FASTEKS® KLIPKO R
M4-R-053-31
Steel (cage: stainless st...
zinc plated
M4
2.4 - 3.1
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
3789511
3789511
300155025
FASTEKS® KLIPKO R
M4-R-067-16
Steel (cage: stainless st...
zinc plated
M4
0.7 - 1.6
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
3788910
3788910
300151788
FASTEKS® KLIPKO R
M4-R-067-26
Steel (cage: stainless st...
zinc plated
M4
1.7 - 2.6
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
3788534
3788534
300105054
FASTEKS® KLIPKO R
M4-R-083-11
Steel (cage: stainless st...
zinc plated
M4
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3789557
3789557
300105055
FASTEKS® KLIPKO R
M4-R-083-16
Steel (cage: stainless st...
zinc plated
M4
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
3788994
3788994
300105056
FASTEKS® KLIPKO R
M4-R-083-25
Steel (cage: stainless st...
zinc plated
M4
1.7 - 2.5
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
3789361
3789361
300105057
FASTEKS® KLIPKO R
M4-R-083-35
Steel (cage: stainless st...
zinc plated
M4
2.6 - 3.5
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
3788963
3788963
300105058
FASTEKS® KLIPKO R
M4-R-083-45
Steel (cage: stainless st...
zinc plated
M4
3.6 - 4.5
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
3789129
3789129
300105059
FASTEKS® KLIPKO R
M4-R-095-16
Steel (cage: stainless st...
zinc plated
M4
0.7 - 1.6
13.2
12.0
8.8
8.0
0.45
13.6
6.2
4
3789326
3789326
300105060
FASTEKS® KLIPKO R
M4-R-095-27
Steel (cage: stainless st...
zinc plated
M4
1.7 - 2.7
13.2
12.0
9.5
8.0
0.45
13.6
6.2
4
3788620
3788620
300122894
FASTEKS® KLIPKO R
M4-R-095-35
Steel (cage: stainless st...
zinc plated
M4
2.8 - 3.5
13.2
12.0
10.2
8.0
0.45
13.6
6.2
4
3789167
3789167
300151789
FASTEKS® KLIPKO R
M5-R-067-16
Steel (cage: stainless st...
zinc plated
M5
0.7 - 1.6
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
3789542
3789542
300151790
FASTEKS® KLIPKO R
M5-R-067-26
Steel (cage: stainless st...
zinc plated
M5
1.7 - 2.6
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
3789318
3789318
300105061
FASTEKS® KLIPKO R
M5-R-083-11
Steel (cage: stainless st...
zinc plated
M5
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3788550
3788550
300105062
FASTEKS® KLIPKO R
M5-R-083-16
Steel (cage: stainless st...
zinc plated
M5
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
3788707
3788707
300105063
FASTEKS® KLIPKO R
M5-R-083-25
Steel (cage: stainless st...
zinc plated
M5
1.7 - 2.5
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
3789304
3789304
300105064
FASTEKS® KLIPKO R
M5-R-083-35
Steel (cage: stainless st...
zinc plated
M5
2.6 - 3.5
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
3789266
3789266
300105065
FASTEKS® KLIPKO R
M5-R-083-45
Steel (cage: stainless st...
zinc plated
M5
3.6 - 4.5
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表