您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38360 - Cage nuts Form B, with trapezoidal tab (FASTEKS® KLIPKO ZI), Cage: spring steel, zinc plate, Nut: steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.400 Clip fasteners
02.400.200 Clip-Threaded fasteners and retainers
02.400.200.30 Cage nuts
BN 38360 Cage nuts
Powered by
CAD模型選擇
{bossard/02/02_400/02_400_200/02_400_200_20/bn_38360/bn_38360.prj},{NB=3789577 (1.70)},{BNARTNR=3789577},{BNARTNR1=300105091},{BNNORM1=FASTEKS® KLIPKO ZI},{BNMAT=Stahl (Käfig: Federstahl)},{BNSURFACE=verzinkt},{GW=M6},{NDM=6.000},{BZCX=-095-27/B},{W=Käfig: Federstahl, verz., Mutter: Stahl, verz.},{FORM=0},{P=1.7},{P1=1.7 - 2.7},{PMIN=1.7},{PMAX=2.7},{A=13.2},{B=12.0},{C=9.5},{D=8.0},{EX=0.450},{F=13.6},{G=6.2},{LK=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
P1
Clamping range P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
LK
Hole dimensions/Ratio
ⁿ/ₐ
3788758
3788758
300140993
FASTEKS® KLIPKO ZI
M4-ZI-095-16/B
Steel (Cage: spring steel...
zinc plated
M4
0.7 - 1.6
13.2
12.0
8.8
8.0
0.45
13.6
6.2
4
3788897
3788897
300122896
FASTEKS® KLIPKO ZI
M4-ZI-095-27/B
Steel (Cage: spring steel...
zinc plated
M4
1.7 - 2.7
13.2
12.0
9.5
8.0
0.45
13.6
6.2
4
3789030
3789030
300105088
FASTEKS® KLIPKO ZI
M5-ZI-095-16/B
Steel (Cage: spring steel...
zinc plated
M5
0.7 - 1.6
13.2
12.0
8.8
8.0
0.45
13.6
6.2
4
3788687
3788687
300105089
FASTEKS® KLIPKO ZI
M5-ZI-095-27/B
Steel (Cage: spring steel...
zinc plated
M5
1.7 - 2.7
13.2
12.0
9.5
8.0
0.45
13.6
6.2
4
3788582
3788582
300105090
FASTEKS® KLIPKO ZI
M6-ZI-095-16/B
Steel (Cage: spring steel...
zinc plated
M6
0.7 - 1.6
13.2
12.0
8.8
8.0
0.45
13.6
6.2
4
3789577
3789577
300105091
FASTEKS® KLIPKO ZI
M6-ZI-095-27/B
Steel (Cage: spring steel...
zinc plated
M6
1.7 - 2.7
13.2
12.0
9.5
8.0
0.45
13.6
6.2
4
3788628
3788628
300152732
FASTEKS® KLIPKO ZI
M6-ZI-123-17/B
Steel (Cage: spring steel...
zinc plated
M6
1.0 - 1.7
16.0
15.5
10.4
10.6
0.50
17.0
7.8
5
3788677
3788677
300153543
FASTEKS® KLIPKO ZI
M6-ZI-123-32/B
Steel (Cage: spring steel...
zinc plated
M6
1.8 - 3.2
16.0
15.5
12.0
10.6
0.50
17.0
7.8
5
3788821
3788821
300118652
FASTEKS® KLIPKO ZI
M8-ZI-123-17/B
Steel (Cage: spring steel...
zinc plated
M8
1.0 - 1.7
16.0
15.5
10.4
10.6
0.50
17.0
7.8
5
3788586
3788586
300105093
FASTEKS® KLIPKO ZI
M8-ZI-123-32/B
Steel (Cage: spring steel...
zinc plated
M8
1.8 - 3.2
16.0
15.5
12.0
10.6
0.50
17.0
7.8
5
3789496
3789496
300142762
FASTEKS® KLIPKO ZI
M10-ZI-123-17/B
Steel (Cage: spring steel...
zinc plated
M10
1.0 - 1.7
16.0
15.5
10.4
10.6
0.50
17.0
7.8
5
3789393
3789393
300105094
FASTEKS® KLIPKO ZI
M10-ZI-123-32/B
Steel (Cage: spring steel...
zinc plated
M10
1.8 - 3.2
16.0
15.5
12.0
10.6
0.50
17.0
7.8
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表