您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22187 - Screw plugs
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22187 Screw plugs with Pg thread and o-ring
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22187/verschluss_pg_o_ring.prj},{NB=3692048},{BNARTNR=3692048},{L=6.0},{DA=26},{S=2.0},{H=10.0},{INSTDM=4.0},{PACK=100},{EF007839=16},{EF003712=1.5},{TEMPV=-40},{TEMPH=100},{VER=5},{NDM=22.500},{L1=4.500},{P1=1.5},{R=40.000},{H1=20.900},{L2=6.000},{H2=9.000},{NOCUPEROU=1},{CH=0.300},{PRICEQUANTITY=100},{X1=4.487},{QUANTITYMIN=100},{X2=11.200},{QUANTITYINT=100},{R2=0.750},{CUSTOMS_TARIFF_NUMBER1=74199990},{R3=50.000},{X3=48.000},{ARTNR=1016 M/G},{ARTNRX=1016 M/G},{DESCSHORT=MS-VERSCHL-SCHR.O-RING 16},{A=Pg 16},{DESCLONG=zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung , rund, Zubehör Pg Messing},{INTNO=4024092035081},{MANUID=1016_M/G},{MANUNAME=Jacob GmbH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692040
3692040
1007 M/G
Pg 7
4.5
16
2.0
7.0
2.0
4.9
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692047
3692047
1009 M/G
Pg 9
4.5
19
2.0
8.0
2.0
7.6
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692043
3692043
1011 M/G
Pg 11
4.5
22
2.0
8.0
4.0
10.8
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692042
3692042
1013 M/G
Pg 13.5
6.0
24
2.0
10.0
4.0
16
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692048
3692048
1016 M/G
Pg 16
6.0
26
2.0
10.0
4.0
18.2
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692045
3692045
1021 M/G
Pg 21
6.5
32
2.0
10.0
4.0
25.2
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692041
3692041
1029 M/G
Pg 29
8.0
39
2.0
12.0
5.0
46
Brass CuZn39Pb3, galvaniz...
NBR
50
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692044
3692044
1036 M/G
Pg 36
9.0
50
2.0
15.0
5.0
80.8
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692049
3692049
1042 M/G
Pg 42
10.0
57
2.5
16.0
6.0
119.8
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
3692046
3692046
1048 M/G
Pg 48
10.0
64
2.5
16.0
6.0
143.5
Brass CuZn39Pb3, galvaniz...
NBR
10
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 22183 - Hex nuts with Pg thread (JACOB®), brass, nickel plated
Bossard Catalog
31.01.2024
1411198 - G-INSEC-PG13,5-S68N-NNES-S
PHOENIX CONTACT
07.12.2023
BN 22189 - Screw plugs
Bossard Catalog
26.01.2023
BN 22034 - Hexagonal locknuts
Bossard Catalog
26.01.2023
MSKV - Cable glands with strain relief, MSKV, PG
WISKA
18.12.2023
Locking plugs nickel-plated brass EX EEx e II
Agro
14.05.2024
GN 749 - Threaded plugs, Type A Sealing ring synehetic rubber NBR (Perbunan...
Elesa+Ganter
21.06.2024
T-GDM - Cable Grommet IP54
Trelleborg Industrial Products
06.01.2022
FCG IP68 - CPSFIX
CP System
02.05.2022
RT46 - Male Plug With O-ring
C Matic
11.03.2021
SPN-L-M - Hexagon Socket Flange Head Screw Plug with Oil Seal (Metric Threa...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 749 - ELESA-Plugs with hexagon socket
Elesa
24.06.2024
GN 749 - Threaded plugs, Type A Sealing ring synehetic rubber NBR (Perbunan...
Ganter
19.06.2024
Plugs, with O-ring
Riegler
15.01.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表