您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22338 - EMC-Ex-cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.40 Cable glands for hazardous areas
BN 22337-22338 EMC-Ex-cable glands metric, for stationary cable installation
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_40/bn_22337_22338/k102_1xxx_50_ex.prj},{NB=9017865},{BNARTNR=9017865},{L=13},{SW1=29},{SW2=32.0},{EK=32.0},{H=42.5},{INSTDM=6},{EF007839=25},{STGEW=55.6},{PACK=50},{TEMPV=-40},{TEMPH=85},{EF003712=1.5},{EF000368=13},{EF000177=29},{NDM=25.000},{EF005466=10},{NDM2=27},{ORING=1.000},{CTN=74198090},{L1=17.500},{H1=28.400},{R=9.000},{R1=0.500},{CENTER=2.750},{CENTER2=5.630},{SW2W=5.000},{HCAP=20.400},{NOCUPEROU=1.0},{HHOLE=10.200},{PRICEQUANTITY=100},{HHOLE2=18.000},{QUANTITYMIN=50},{NDM2D=6.500},{QUANTITYINT=50},{D1=2.000},{CUSTOMS_TARIFF_NUMBER1=74199990},{R2=0.500},{SW1W=3.500},{NDMD=6.000},{HD1=4.070},{HD2=9.800},{HD3=19.600},{HD4=6.000},{HD5=1.600},{P=1.500},{B=2.000},{B1=0.200},{O=2.050},{HHOLE3=20.000},{HHOLE4=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
E
Clamping range cable shield
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATS
Material dust cap
ⁿ/ₐ
MATFD
Material spring
[Edelstahl]
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
ⁿ/ₐ
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
9017860
9017860
K102-1012-50-EX
M12x1.5
3 - 7
2.5-5
12
16
17.5
17.5
33.5
3
20.1
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017862
9017862
K102-1016-50-EX
M16x1.5
6 - 10
4-7
12
20
22.0
22.0
38.0
3
31.5
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017863
9017863
K102-1020-50-EX
M20x1.5
8 - 13
5-10
13
24
26.0
26.0
39.0
3
40.9
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017865
9017865
K102-1025-50-EX
M25x1.5
10 - 17
7-14
13
29
32.0
32.0
42.5
6
55.6
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017866
9017866
K102-1032-50-EX
M32x1.5
11 - 21
9-17
14
36
39.0
39.0
52.5
12
111.7
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
25
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017867
9017867
K102-1040-50-EX
M40x1.5
16 - 28
14-24
14
45
50.0
50.0
58.5
14
174.3
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
10
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017868
9017868
K102-1050-50-EX
M50x1.5
21 - 35
17-31
15
55
60.0
60.0
67.0
20
310.5
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 301
PA6
CR / NBR
NBR
5
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017869
9017869
K102-1063-50-EX
M63x1.5
34 - 48
25-43
15
68
74.0
74.0
68.0
25
392.5
Brass CuZn39Pb3, galvaniz...
PE-LD
1.4310 / AISI 302
PA6
CR / NBR
NBR
5
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表