您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20335 - Wire connectors, PVC
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.60 Connectors
BN 20335 Wire connectors PVC
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_60/bn_20335/bn_20335.prj},{NB=BN 20335 3390146 wire connector 7.9},{CNSORDERNO=3390146},{BNARTNR=3390146},{BNNORM1=},{CNSMAT=Kunststoff PVC},{BNMAT=Kunststoff PVC},{BNSURFACE=},{B=7.9},{C=4.0},{F=10.1},{D=4.8},{E=18.7},{VOLT=300 V},{AWG=22-16},{A=0,5-1,5 mm2},{FARBE=ivory}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
B
[mm]
C
[mm]
F
[mm]
D
[mm]
E
[mm]
VOLT
Voltage
ⁿ/ₐ
AWG
ⁿ/ₐ
A
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BN 20335 3390146 wire con...
3390146
Plastic PVC
7.9
4.0
10.1
4.8
18.7
300 V
22-16
0,5-1,5 mm2
ivory
BN 20335 3390147 wire con...
3390147
Plastic PVC
8.9
4.0
11.2
10.3
23.6
300 V
22-14
0,5-2,5 mm2
yellow
BN 20335 3390148 wire con...
3390148
Plastic PVC
10.5
4.0
14.0
15.0
27.5
300 V
22-14
0,5-2,5 mm2
ivory
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表