您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14137 - Lobe knobs with metal boss (Elesa® VC.192), black, brass boss, tapped blind hole
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14135, BN 14136, BN 14137 Lobe knobs with metal boss
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14135_14136_14137/bn_14137.prj},{NB=BN 14137 2101955 lobe knob 66471},{CNSORDERNO=2101955},{BNARTNR=2101955},{BNNORM1=Elesa® VC.192},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz - Messingbuchse mit Sacklochgewinde},{CODE=66471},{DESCRIPTION=VC.192/50 B-M8},{DIM01=50},{DIM02=33},{DIM03=25},{DIM04=15},{DIM05=-},{DIM06=14},{DIM07=-},{DIM08=M8},{DIM09=20},{MAT=Ottone},{WEIGHT=50},{MA=8},{MB=6.647},{ZZ=2.000},{D2=15.000},{L1=0.000},{D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM06
l2
[mm]
DIM08
d6H
ⁿ/ₐ
DIM09
h
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14137 2101904 lobe kno...
2101904
Elesa® VC.192
Thermoset
black - brass bushing wit...
66111
VC.192/25 B-M4
25
21
15
-
9
M4
10
11
BN 14137 2101912 lobe kno...
2101912
Elesa® VC.192
Thermoset
black - brass bushing wit...
66221
VC.192/30 B-M5
32
23
19
-
11
M5
10
16
BN 14137 2101920 lobe kno...
2101920
Elesa® VC.192
Thermoset
black - brass bushing wit...
66222
VC.192/30 B-M6
32
23
19
-
11
M6
12
19
BN 14137 2101939 lobe kno...
2101939
Elesa® VC.192
Thermoset
black - brass bushing wit...
66341
VC.192/40 B-M6
40
27
21
-
12
M6
12
27
BN 14137 2101947 lobe kno...
2101947
Elesa® VC.192
Thermoset
black - brass bushing wit...
66342
VC.192/40 B-M8
40
27
21
-
12
M8
13
31
BN 14137 2101955 lobe kno...
2101955
Elesa® VC.192
Thermoset
black - brass bushing wit...
66471
VC.192/50 B-M8
50
33
25
15
14
M8
20
50
BN 14137 2101963 lobe kno...
2101963
Elesa® VC.192
Thermoset
black - brass bushing wit...
66472
VC.192/50 B-M10
50
33
25
15
14
M10
17
52
BN 14137 2101971 lobe kno...
2101971
Elesa® VC.192
Thermoset
black - brass bushing wit...
66551
VC.192/60 B-M10
60
37
27
-
17
M10
17
76
BN 14137 2101998 lobe kno...
2101998
Elesa® VC.192
Thermoset
black - brass bushing wit...
66552
VC.192/60 B-M12
60
37
27
-
17
M12
20
80
BN 14137 2102005 lobe kno...
2102005
Elesa® VC.192
Thermoset
black - brass bushing wit...
66641
VC.192/70 B-M12
70
44
30
-
20
M12
20
119
BN 14137 2102013 lobe kno...
2102013
Elesa® VC.192
Thermoset
black - brass bushing wit...
66642
VC.192/70 B-M14
70
44
30
-
20
M14
20
122
BN 14137 2102021 lobe kno...
2102021
Elesa® VC.192
Thermoset
black - brass bushing wit...
66721
VC.192/85 B-M16
85
55
35
-
30
M16
22
176
BN 14137 2102048 lobe kno...
2102048
Elesa® VC.192
Thermoset
black - brass bushing wit...
66821
VC.192/100 B-M16
100
60
38
-
31
M16
22
255
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表