您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14138 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VC.192 p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14138 Lobe knobs with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14138/bn_14138.prj},{NB=BN 14138 2102293 lobe knob 66482},{CNSORDERNO=2102293},{BNARTNR=2102293},{BNNORM1=Elesa® VC.192 p},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=66482},{DESCRIPTION=VC.192/50 p-M8x20},{DIM01=50},{DIM02=33},{DIM03=25},{DIM04=14},{DIM05=M8},{DIM06=20},{WEIGHT=53},{MA=8},{MB=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6g
ⁿ/ₐ
DIM06
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14138 2102064 lobe kno...
2102064
Elesa® VC.192 p
Thermoset
black
66121
VC.192/25 p-M5x10
25
21
15
9
M5
10
11
BN 14138 2102072 lobe kno...
2102072
Elesa® VC.192 p
Thermoset
black
66122
VC.192/25 p-M5x16
25
21
15
9
M5
16
12
BN 14138 2102080 lobe kno...
2102080
Elesa® VC.192 p
Thermoset
black
66131
VC.192/25 p-M6x10
25
21
15
9
M6
10
10
BN 14138 2102099 lobe kno...
2102099
Elesa® VC.192 p
Thermoset
black
66132
VC.192/25 p-M6x16
25
21
15
9
M6
16
12
BN 14138 2102102 lobe kno...
2102102
Elesa® VC.192 p
Thermoset
black
66133
VC.192/25 p-M6x20
25
21
15
9
M6
20
14
BN 14138 2102110 lobe kno...
2102110
Elesa® VC.192 p
Thermoset
black
66134
VC.192/25 p-M6x30
25
21
15
9
M6
30
18
BN 14138 2102129 lobe kno...
2102129
Elesa® VC.192 p
Thermoset
black
66231
VC.192/30 p-M6x10
32
23
19
11
M6
10
17
BN 14138 2102137 lobe kno...
2102137
Elesa® VC.192 p
Thermoset
black
66232
VC.192/30 p-M6x16
32
23
19
11
M6
16
18
BN 14138 2102145 lobe kno...
2102145
Elesa® VC.192 p
Thermoset
black
66233
VC.192/30 p-M6x20
32
23
19
11
M6
20
20
BN 14138 2102153 lobe kno...
2102153
Elesa® VC.192 p
Thermoset
black
66234
VC.192/30 p-M6x35
32
23
19
11
M6
35
25
BN 14138 2102161 lobe kno...
2102161
Elesa® VC.192 p
Thermoset
black
66241
VC.192/30 p-M8x20
32
23
19
11
M8
20
24
BN 14138 2102188 lobe kno...
2102188
Elesa® VC.192 p
Thermoset
black
66242
VC.192/30 p-M8x30
32
23
19
11
M8
30
27
BN 14138 2102196 lobe kno...
2102196
Elesa® VC.192 p
Thermoset
black
66243
VC.192/30 p-M8x40
32
23
19
11
M8
40
29
BN 14138 2102218 lobe kno...
2102218
Elesa® VC.192 p
Thermoset
black
66351
VC.192/40 p-M6x10
40
27
21
12
M6
10
28
BN 14138 2102226 lobe kno...
2102226
Elesa® VC.192 p
Thermoset
black
66352
VC.192/40 p-M6x20
40
27
21
12
M6
20
30
BN 14138 2102234 lobe kno...
2102234
Elesa® VC.192 p
Thermoset
black
66353
VC.192/40 p-M6x30
40
27
21
12
M6
30
32
BN 14138 2102242 lobe kno...
2102242
Elesa® VC.192 p
Thermoset
black
66361
VC.192/40 p-M8x16
40
27
21
12
M8
16
35
BN 14138 2102250 lobe kno...
2102250
Elesa® VC.192 p
Thermoset
black
66362
VC.192/40 p-M8x25
40
27
21
12
M8
25
38
BN 14138 2102269 lobe kno...
2102269
Elesa® VC.192 p
Thermoset
black
66363
VC.192/40 p-M8x35
40
27
21
12
M8
35
40
BN 14138 2102277 lobe kno...
2102277
Elesa® VC.192 p
Thermoset
black
66364
VC.192/40 p-M8x45
40
27
21
12
M8
45
43
BN 14138 2102285 lobe kno...
2102285
Elesa® VC.192 p
Thermoset
black
66481
VC.192/50 p-M8x16
50
33
25
14
M8
16
52
BN 14138 2102293 lobe kno...
2102293
Elesa® VC.192 p
Thermoset
black
66482
VC.192/50 p-M8x20
50
33
25
14
M8
20
53
BN 14138 2102307 lobe kno...
2102307
Elesa® VC.192 p
Thermoset
black
66483
VC.192/50 p-M8x25
50
33
25
14
M8
25
55
BN 14138 2102315 lobe kno...
2102315
Elesa® VC.192 p
Thermoset
black
66484
VC.192/50 p-M8x30
50
33
25
14
M8
30
56
BN 14138 2102323 lobe kno...
2102323
Elesa® VC.192 p
Thermoset
black
66485
VC.192/50 p-M8x40
50
33
25
14
M8
40
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表