您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5906 - Star knobs for hex head screws DIN 931 / DIN 933 (without screws) (FASTEKS® FAL), PA 6.6, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 5906 Star knobs for hex head screws DIN 931 / DIN 933 (without screws)
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_5906/bn_5906.prj},{NB=BN 5906 1346466 star knob M4},{CNSORDERNO=1346466},{BNARTNR=1346466},{BNNORM1=FASTEKS® FAL},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{D1=M4},{D3=30.000},{D2=14.000},{D4=6.000},{D5=M6},{XX=4.000},{DK=4.917},{P=1.000},{E1=4.500},{F=0.000},{H=19.000},{H1=7.000},{R1=50.000},{R2=6.000},{R3=3.000},{R4=0.000},{R5=13.000},{R6=3.000},{R7=8.000},{R8=12.000},{R9=0.000},{T1=12.000},{T2=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
ⁿ/ₐ
D3
Overall diameter
[mm]
D2
Diameter bottom
[mm]
H
Height
[mm]
H1
Height to grips
[mm]
BN 5906 1346466 star knob...
1346466
FASTEKS® FAL
Polyamide PA 6.6
black
M4
30.000
14.000
19.000
7.000
BN 5906 1346598 star knob...
1346598
FASTEKS® FAL
Polyamide PA 6.6
black
M5
30.000
14.000
19.000
7.000
BN 5906 1346806 star knob...
1346806
FASTEKS® FAL
Polyamide PA 6.6
black
M6
30.000
14.000
19.000
7.000
BN 5906 1346814 star knob...
1346814
FASTEKS® FAL
Polyamide PA 6.6
black
M8
40.000
16.500
22.000
9.000
BN 5906 1346822 star knob...
1346822
FASTEKS® FAL
Polyamide PA 6.6
black
M10
40.000
22.000
26.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表