您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20201 - Spring plungers with ball and hex socket (HALDER EH 22030.), stainless steel 1.4305, standard spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 20201, BN 20202 Spring plungers with ball and hex socket
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_20201_20202/bn_20201_asmtab.prj},{NB=BN 20201 3354144 spring plunger M8 (1.5)},{CNSORDERNO=3354144},{BNARTNR=3354144},{BNARTNR1=300153136},{BNNORM1=HALDER EH 22030.},{CNSMAT=INOX 1.4305 - Kugel und Feder INOX},{BNMAT=INOX 1.4305 - Kugel und Feder INOX},{BNSURFACE=},{BESTNR=22030.0208},{AUS=Standard-Federkraft},{D1=M8},{DNDM=8},{DKDM=6.466},{D2=4.5},{L=18},{S=1.5},{SW=4.0},{F1=18.0},{F2=31.0},{G=4.1},{A=2.000},{AA=120.000},{SWS=4.6188},{SWT=4.000},{B=2.4855},{BB=60.000},{BR=23.000},{PPATH=bn_20201_asmtpl.prj},{S1=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
[mm]
SW
[mm]
F1
Spring pressure~
[N]
F2
Spring pressure~
[N]
G
Weight
[g]
BN 20201 3828672 spring p...
3828672
300163430
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0203
Standard spring pressure
M3
1.5
8
1.5
3.0
4.5
0.2
BN 20201 3354140 spring p...
3354140
300153530
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0204
Standard spring pressure
M4
2.5
12
2.0
8.5
14.0
0.8
BN 20201 3354142 spring p...
3354142
300156159
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0205
Standard spring pressure
M5
3.0
14
2.5
8.0
14.0
1.3
BN 20201 3354143 spring p...
3354143
300156158
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0206
Standard spring pressure
M6
3.5
15
3.0
11.0
18.0
1.9
BN 20201 3354144 spring p...
3354144
300153136
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0208
Standard spring pressure
M8
4.5
18
4.0
18.0
31.0
4.1
BN 20201 3354145 spring p...
3354145
300153137
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0210
Standard spring pressure
M10
6.0
23
5.0
24.0
45.0
8.2
BN 20201 3354147 spring p...
3354147
300172479
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0212
Standard spring pressure
M12
8.0
26
6.0
26.0
49.0
13
BN 20201 7900019 spring p...
7900019
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0216
Standard spring pressure
M16
10.0
33
8.0
41.0
86.0
32
BN 20201 7900018 spring p...
7900018
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0220
Standard spring pressure
M20
12.0
43
10.0
56.0
111.0
67
BN 20201 7900017 spring p...
7900017
HALDER EH 22030.
Stainless steel 1.4305 - ...
22030.0224
Standard spring pressure
M24
15.0
48
12.0
81.0
151.0
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表