您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1631 - Adjusting rings without set screw (DIN 705 A), zinc plated blue
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.400 Adjusting rings / Clamping rings
BN 868, BN 1631 Adjusting rings light range, without set screw
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_400/bn_868_1631/bn_1631.prj},{NB=BN 1631 1360604 adjusting ring A 12},{CNSORDERNO=1360604},{BNARTNR=1360604},{BNNORM1=DIN 705 A},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D1=12.000},{REIHE=1},{B=12.000},{D2=22.000},{D3=M6},{D3N=6.000},{D3K=4.917},{D3KS=4.773},{D4=4.000},{L=8.000},{DP=1.500},{N=1.000},{T=2.000},{S=0.000},{GS=M6x8},{KERBSTIFT=4x22},{KEGELSTIFT=4x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D1
Inner diameter H8
[mm]
B
Width js14
[mm]
D2
Outer diameter h13
[mm]
D3
Thread drilling
ⁿ/ₐ
GS
Headless pin
[mm]
BN 1631 3642083 adjusting...
3642083
DIN 705 A
Steel
zinc plated blue
4.000
5.000
8.000
M2.5
M2.5x3
BN 1631 3642085 adjusting...
3642085
DIN 705 A
Steel
zinc plated blue
5.000
6.000
10.000
M3
M3x4
BN 1631 1360566 adjusting...
1360566
DIN 705 A
Steel
zinc plated blue
6.000
8.000
12.000
M4
M4x5
BN 1631 1360574 adjusting...
1360574
DIN 705 A
Steel
zinc plated blue
8.000
8.000
16.000
M4
M4x6
BN 1631 1360590 adjusting...
1360590
DIN 705 A
Steel
zinc plated blue
10.000
10.000
20.000
M5
M5x8
BN 1631 1360604 adjusting...
1360604
DIN 705 A
Steel
zinc plated blue
12.000
12.000
22.000
M6
M6x8
BN 1631 1360612 adjusting...
1360612
DIN 705 A
Steel
zinc plated blue
15.000
12.000
25.000
M6
M6x8
BN 1631 1360620 adjusting...
1360620
DIN 705 A
Steel
zinc plated blue
16.000
12.000
28.000
M6
M6x8
BN 1631 1360639 adjusting...
1360639
DIN 705 A
Steel
zinc plated blue
20.000
14.000
32.000
M6
M6x8
BN 1631 1360647 adjusting...
1360647
DIN 705 A
Steel
zinc plated blue
25.000
16.000
40.000
M8
M8x10
BN 1631 1360655 adjusting...
1360655
DIN 705 A
Steel
zinc plated blue
30.000
16.000
45.000
M8
M8x10
BN 1631 1360663 adjusting...
1360663
DIN 705 A
Steel
zinc plated blue
35.000
16.000
56.000
M8
M8x12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表