您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P900CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,5
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p900cin.prj},{NB=P90050.TM10X4501CIN},{SHA256=QEMbwHJY7cOcImnctl7/x05aCQNP9VvcntehrymNKqQ=},{INAME=p900502etm10x4501cin},{NAME=p90050.tm10x4501cin},{NNCUSTOM=P900CIN},{NTCUSTOM=PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,5},{NBCUSTOM=P90050.TM10X4501CIN},{LINACUSTOM=P90050.TM10X4501CIN},{STEPFILE=P90050TM10X4501CIN.step},{PNGFILE=P900CIN.png},{DWGFILE=P900CIN.dwg},{CODE=P90050.TM10X4501CIN},{MIS01=50},{MIS02=18},{MIS03=24},{MIS04=13},{MIS05=5},{MIS06=12.4},{MIS07=M10},{MIS08=45},{MIS09=54},{MIS10=10000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
E
[mm]
MIS05
s
[mm]
MIS06
R
[mm]
MIS07
d1 (6g)
[mm]
MIS08
Q
[mm]
MIS09
Weight
[g]
MIS10
F1
[N]
P90040.TM08X4501CIN
5n8U8ak2K5aJfKDjAru+sjjZW...
p900402etm08x4501cin
P90040.TM08X4501CIN
40
17
23
13
5
12.4
M08
45
40
10000
P90040.TM08X7001CIN
RfpLkW1zYj07hLH+zw4ly7w+c...
p900402etm08x7001cin
P90040.TM08X7001CIN
40
17
23
13
5
12.4
M08
70
47
10000
P90040.TM10X4501CIN
YxooytH6/QbtKl1OqXhpArzpi...
p900402etm10x4501cin
P90040.TM10X4501CIN
40
17
23
13
5
12.4
M10
45
48
10000
P90040.TM10X7001CIN
VN0ilL8CXgePn6EjL/oERRihG...
p900402etm10x7001cin
P90040.TM10X7001CIN
40
17
23
13
5
12.4
M10
70
60
10000
P90040.TM12X10001CIN
FPaRtCyfMdqrwLIOGGPzXpvFO...
p900402etm12x10001cin
P90040.TM12X10001CIN
40
17
23
13
5
12.4
M12
100
99
10000
P90040.TM12X4501CIN
rmGsFh56IgV6XMXmJj1R/soEC...
p900402etm12x4501cin
P90040.TM12X4501CIN
40
17
23
13
5
12.4
M12
45
58
10000
P90040.TM12X7001CIN
kKFL7lib+IkmmSwBtGIC1c4wu...
p900402etm12x7001cin
P90040.TM12X7001CIN
40
17
23
13
5
12.4
M12
70
75
10000
P90050.TM08X4501CIN
Lm/LW6ONh76KjSNUYrnIvWOtb...
p900502etm08x4501cin
P90050.TM08X4501CIN
50
18
24
13
5
12.4
M08
45
46
10000
P90050.TM08X7001CIN
MspzuycUXJy8Gx1Bbe5cRFwIW...
p900502etm08x7001cin
P90050.TM08X7001CIN
50
18
24
13
5
12.4
M08
70
53
10000
P90050.TM10X4501CIN
QEMbwHJY7cOcImnctl7/x05aC...
p900502etm10x4501cin
P90050.TM10X4501CIN
50
18
24
13
5
12.4
M10
45
54
10000
P90050.TM10X7001CIN
cddBtgeMADCE0KvseoCc5qENm...
p900502etm10x7001cin
P90050.TM10X7001CIN
50
18
24
13
5
12.4
M10
70
63
10000
P90050.TM12X10001CIN
/Nw2TdqQMWi9m+MamUxJvcBM/...
p900502etm12x10001cin
P90050.TM12X10001CIN
50
18
24
13
5
12.4
M12
100
102
10000
P90050.TM12X4501CIN
YlQLOf3vLAA2t3IZhSHvqEvQv...
p900502etm12x4501cin
P90050.TM12X4501CIN
50
18
24
13
5
12.4
M12
45
64
10000
P90050.TM12X7001CIN
TbZNnzypHF0FXo40Qz3QWbC48...
p900502etm12x7001cin
P90050.TM12X7001CIN
50
18
24
13
5
12.4
M12
70
78
10000
P90060.TM08X4501CIN
hHFmSslaWuCbhn10a81pilxiz...
p900602etm08x4501cin
P90060.TM08X4501CIN
60
20
26
13
5
12.4
M08
45
58
10000
P90060.TM08X7001CIN
JeaGx4tr/ET1mkItmJrNpqJx1...
p900602etm08x7001cin
P90060.TM08X7001CIN
60
20
26
13
5
12.4
M08
70
66
10000
P90060.TM10X4501CIN
UNz/Lgj6u8RpKo9gcUvexVFYH...
p900602etm10x4501cin
P90060.TM10X4501CIN
60
20
26
13
5
12.4
M10
45
68
10000
P90060.TM10X7001CIN
lwfr7dgFm3PFIi6hXyaa9UKKq...
p900602etm10x7001cin
P90060.TM10X7001CIN
60
20
26
13
5
12.4
M10
70
80
10000
P90060.TM12X10001CIN
vhJ4EbytOtAUfd7YfItojkOS7...
p900602etm12x10001cin
P90060.TM12X10001CIN
60
20
26
13
5
12.4
M12
100
120
10000
P90060.TM12X4501CIN
m9jBAZ2kWvCAxJeBfGnGMuYmJ...
p900602etm12x4501cin
P90060.TM12X4501CIN
60
20
26
13
5
12.4
M12
45
78
10000
P90060.TM12X7001CIN
SeJa5i+/PPOhd0izkH2LkJURW...
p900602etm12x7001cin
P90060.TM12X7001CIN
60
20
26
13
5
12.4
M12
70
96
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P908CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15 AND ...
Boteco
17.11.2021
P906 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE B R. 12,4
Boteco
17.11.2021
K0739 - Levelling feet steel or stainless steel
KIPP
27.05.2024
P202 - MOUNTING FOOT WITH THREADED STUD
Boteco
17.11.2021
NDA.Q - ELESA-Square end-caps with adjustable height levelling element
Elesa
24.06.2024
FPM - Leveling Feet without Rubber Disk
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
FPM-G - Leveling Feet with Rubber Disk
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
FCMS - Leveling Adjuster
NBK (Nabeya Bi-tech Kaisha)
18.04.2023
P201 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Boteco
17.11.2021
P203 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Boteco
17.11.2021
Stainless Steel Vulcanized
MOVET
03.08.2020
P905 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE A R. 15
Boteco
17.11.2021
P900 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE A R. 12,4
Boteco
17.11.2021
P534CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R....
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表