您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VG-CLAMP-BS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 4-50
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vg-bs-clamp.prj},{NB=2031-DN25-TG04-E-VG-BS},{PPATH=2031sblvgc.prj},{DN=25},{DN1=25},{D=50.5X25.4X1.6},{DWST=EA},{LTA=TG04},{ANTG=E},{DM=63},{KV=12.0},{BPAB=10.0},{BPEA=7.5},{KH=1.000},{NR=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection C1xD1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN08-TH41-C-VG-BS
08
08
25.0x9.53x1.2
TH41
C
1.0
10.0
10.0
2031-DN08-TH42-C-VG-BS
08
10
25.0X12.7X1.2
TH42
C
1.0
10.0
10.0
2031-DN15-TH43-D-VG-BS
15
20
25.0x19.05x1.2
TH43
D
4.0
8.5
10.0
2031-DN15-TH43-E-VG-BS
15
20
25.0x19.05x1.2
TH43
E
4.5
8.5
10.0
2031-DN25-TG04-E-VG-BS
25
25
50.5X25.4X1.6
TG04
E
12.0
10.0
7.5
2031-DN25-TG04-F-VG-BS
25
25
50.5X25.4X1.6
TG04
F
12.0
10.0
7.5
2031-DN40-TG05-G-VG-BS
40
40
50.5X38.1X1.6
TG05
G
30.0
6.5
10.0
2031-DN40-TG05-H-VG-BS
40
40
50.5X38.1X1.6
TG05
H
30.5
6.5
10.0
2031-DN50-TG06-G-VG-BS
50
50
64.0X50.8X1.6
TG06
G
51.5
8.0
7.0
2031-DN50-TG06-H-VG-BS
50
50
64.0X50.8X1.6
TG06
H
51.5
8.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表