您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ASME Clamp
Buerkert
Products (A - Z)
2032
Powered by
CAD模型選擇
{buerkert/produkteaz/2032/2032-asme-clamp.prj},{NB=2032 - T-Ventil, ASME mit Clamp - DN50-SODJ-TG07-H},{PPATH=2032sbldm125.prj},{DN=50},{DWST=EA},{DN1=65},{D1=63.5x1.65},{LTA1=SODJ},{DN2=65},{D2=77.5x63.5x1.65},{LTA2=TG07},{ANTG=H},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SODJ},{LTA2G=SODJ},{LTA1C=0},{LTA2C=1},{NR=44},{DIST1=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
15
12.7x1.65
SA92
15
25x12.7x1.65
TG02
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
15
12.7x1.65
SA92
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
12.7x1.65
SA92
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
19.05x1.65
SA93
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
19.05x1.65
SA93
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
25.4x1.65
SODF
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
25.4x1.65
SODF
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
38.1x1.65
SODH
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
38.1x1.65
SODH
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
50.8x1.65
SODI
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
50.8x1.65
SODI
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
65
63.5x1.65
SODJ
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
65
63.5x1.65
SODJ
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
80
76.2x1.65
SODK
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
80
76.2x1.65
SODK
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
20
20
19.05x1.65
SA93
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
20
19.05x1.65
SA93
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
25
25.4x1.65
SODF
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
25
25.4x1.65
SODF
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
50
50.8x1.65
SODI
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
50
50.8x1.65
SODI
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
65
63.5x1.65
SODJ
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
65
63.5x1.65
SODJ
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
80
76.2x1.65
SODK
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
80
76.2x1.65
SODK
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表