您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033 - Tank Bottom Valve,
Buerkert
Products (A - Z)
2033
Powered by
CAD模型選擇
{buerkert/produkteaz/2033/2033-asme.prj},{NB=2033-DN40-F150-SODH-H},{PPATH=2033sbl.prj},{DN=40},{DWST=EA},{FL=150},{DN1=40},{D1=38.1x1.65},{LTA1=SODH},{ANTG=H},{DM=125},{KV=30.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SODH},{LTAC=0},{NR=7},{KH=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2033-DN15-F85-SA92-D
15
85
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2033-DN15-F85-SA92-E
15
85
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2033-DN20-F85-SA93-E
20
85
20
19.05x1.65
SA93
E
7.0
10.0
5.0
2033-DN20-F85-SA93-F
20
85
20
19.05x1.65
SA93
F
7.5
10.0
10.0
2033-DN25-F120-SODF-F
25
120
25
25.4x1.65
SODF
F
12.0
10.0
7.5
2033-DN40-F150-SODH-G
40
150
40
38.1x1.65
SODH
G
30.0
6.5
6.0
2033-DN40-F150-SODH-H
40
150
40
38.1x1.65
SODH
H
30.5
10.0
10.0
2033-DN50-F180-SODH-H
50
180
40
38.1x1.65
SODH
H
51.5
8.0
7.0
2033-DN50-F180-SODI-H
50
180
50
50.8x1.65
SODI
H
51.5
8.0
7.0
2033-DN50-F180-SODJ-H
50
180
65
63.5x1.65
SODJ
H
51.5
8.0
7.0
2033-DN80-F225-SODJ-K
80
225
65
63.5x1.65
SODJ
K
160.0
3.0
2.0
2033-DN80-F225-SODJ-L
80
225
65
63.5x1.65
SODJ
L
160.0
6.0
5.0
2033-DN80-F225-SODK-K
80
225
80
76,2x1.65
SODK
K
160.0
3.0
2.0
2033-DN80-F225-SODK-L
80
225
80
76,2x1.65
SODK
L
160.0
6.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表