您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VS-CLAMP-ASME - 2/2-WAY DIAPHRAGM VALVE FORGED WITH CLAMP ASME BPE
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vs-asme-clamp.prj},{NB=3233-DN50-TG06-D050-VS-ASME-14},{PPATH=3233sbl-vsc-pps.prj},{DN=50},{DWST=EA},{DN1=50},{D=64.0x50.8x1.65},{L=190.00},{LTA=TG06},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7},{BPEA=7},{DM=100},{NR=14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection C1xD1xS1
[mm]
L
Installation length
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN08-TG50-D050-VS-AS...
08
08
25.0x6.35x0,89
64.50
TG50
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-TG50-D050-VS-AS...
08
08
25.0x6.35x0,89
78.00
TG50
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-TG01-D050-VS-AS...
08
10
25.0x9.53x0,89
89.00
TG01
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-TG01-D050-VS-AS...
08
10
25.0x9.53x0,89
89.00
TG01
Top+Handwheel PPS
D050
1.0
10
10
3233-DN15-TG02-D050-VS-AS...
15
15
25.0x12.7x1.65
89.00
TG02
Top+Handwheel PPS
D050
6.0
10
10
3233-DN15-TG02-D050-VS-AS...
15
15
25.0x12.7x1.65
108.00
TG02
Top+Handwheel PPS
D050
6.0
10
10
3233-DN20-TG03-D050-VS-AS...
20
20
25.0x19.05x1.65
102.00
TG03
Top+Handwheel PPS
D050
11.0
10
10
3233-DN20-TG03-D050-VS-AS...
20
20
25.0x19.05x1.65
117.00
TG03
Top+Handwheel PPS
D050
11.0
10
10
3233-DN25-TG04-D050-VS-AS...
25
25
50.5x25.4x1.65
114.00
TG04
Top+Handwheel PPS
D050
16.0
10
10
3233-DN25-TG04-D050-VS-AS...
25
25
50.5x25.4x1.65
127.00
TG04
Top+Handwheel PPS
D050
16.0
10
10
3233-DN40-TG05-D050-VS-AS...
40
40
50.5x38.1x1.65
140.00
TG05
Top+Handwheel PPS
D050
29.0
10
10
3233-DN40-TG05-D050-VS-AS...
40
40
50.5x38.1x1.65
159.00
TG05
Top+Handwheel PPS
D050
29.0
10
10
3233-DN50-TG06-D050-VS-AS...
50
50
64.0x50.8x1.65
159.00
TG06
Top+Handwheel PPS
D050
50.0
7
7
3233-DN50-TG06-D050-VS-AS...
50
50
64.0x50.8x1.65
190.00
TG06
Top+Handwheel PPS
D050
50.0
7
7
3233-DN08-TG50-D051-VS-AS...
08
08
25.0x6.35x0,89
64.50
TG50
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-TG50-D051-VS-AS...
08
08
25.0x6.35x0,89
78.00
TG50
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-TG01-D051-VS-AS...
08
10
25.0x9.53x0,89
89.00
TG01
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-TG01-D051-VS-AS...
08
10
25.0x9.53x0,89
89.00
TG01
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN15-TG02-D051-VS-AS...
15
15
25.0x12.7x1.65
89.00
TG02
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN15-TG02-D051-VS-AS...
15
15
25.0x12.7x1.65
108.00
TG02
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN20-TG03-D051-VS-AS...
20
20
25.0x19.05x1.65
102.00
TG03
Top Stainless steel/Handw...
D051
11.0
10
10
3233-DN20-TG03-D051-VS-AS...
20
20
25.0x19.05x1.65
117.00
TG03
Top Stainless steel/Handw...
D051
11.0
10
10
3233-DN25-TG04-D051-VS-AS...
25
25
50.5x25.4x1.65
114.00
TG04
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN25-TG04-D051-VS-AS...
25
25
50.5x25.4x1.65
127.00
TG04
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN40-TG05-D051-VS-AS...
40
40
50.5x38.1x1.65
140.00
TG05
Top Stainless steel/Handw...
D051
29.0
10
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表