您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VS-ASME BPE - 2/2-WAY DIAPHRAGM VALVE FORGED ASME BPE
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vs-asme.prj},{NB=3233-DN08-SA90-D051-VS-ASME},{PPATH=3233sbl-vs-va.prj},{DN=08},{DWST=EA},{DN1=08},{D=6.35x0.89},{LTA=SA90},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D051},{KV=1.0},{BPAB=10},{BPEA=10},{DM=08},{NR=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN08-SA90-D050-VS-AS...
08
08
6.35x0.89
SA90
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-SA91-D050-VS-AS...
08
10
9.53x0.89
SA91
Top+Handwheel PPS
D050
1.0
10
10
3233-DN15-SA92-D050-VS-AS...
15
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10
10
3233-DN20-SA93-D050-VS-AS...
20
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
12.0
10
10
3233-DN25-SODF-D050-VS-AS...
25
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10
10
3233-DN40-SODH-D050-VS-AS...
40
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
29.0
10
10
3233-DN50-SODI-D050-VS-AS...
50
50
50.8x1.65
SODI
Top+Handwheel PPS
D050
50.0
7
7
3233-DN08-SA90-D051-VS-AS...
08
08
6.35x0.89
SA90
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-SA91-D051-VS-AS...
08
10
9.53x0.89
SA91
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN15-SA92-D051-VS-AS...
15
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN20-SA93-D051-VS-AS...
20
20
19.05x1.65
SA93
Top Stainless steel/Handw...
D051
12.0
10
10
3233-DN25-SODF-D051-VS-AS...
25
25
25.4x1.65
SODF
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN40-SODH-D051-VS-AS...
40
40
38.1x1.65
SODH
Top Stainless steel/Handw...
D051
29.0
10
10
3233-DN50-SODI-D051-VS-AS...
50
50
50.8x1.65
SODI
Top Stainless steel/Handw...
D051
50.0
10
10
3233-DN80-SODJ-D102-VS-AS...
80
65
63,5x1.65
SODJ
Top Stainless steel/Handw...
D102
160
10
10
3233-DN80-SODK-D102-VS-AS...
80
80
76,2x1.65
SODK
Top Stainless steel/Handw...
D102
160
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3233-VS-CLAMP-ASME - 2/2-WAY DIAPHRAGM VALVE FORGED WITH CLAMP ASME BPE
Buerkert
08.12.2023
2031-VS-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with ...
Buerkert
08.12.2023
3233-VP-ASME - 2-way Diaphragm Valve Cold-formed pipe valve body ASME
Buerkert
08.12.2023
2031-VS-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC...
Buerkert
08.12.2023
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
3235-ASME - Tank bottom valve, manually
Buerkert
08.12.2023
8694 - Digital electropneumatic
Buerkert
08.12.2023
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Buerkert
08.12.2023
2301-ASME - 2/2-way Globe Control Valve with stainless steel design ASME BP...
Buerkert
08.12.2023
LKH - Centrifugal Pumps
Alfa Laval
27.09.2023
2654 - 2/2-way ball valve 3-piece
Buerkert
08.12.2023
3234-ASME - Zero Deadleg T-Valve, manually
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
3233-VP-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC...
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表