您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8176 - Ultrasonic Level Transmitter, Non-contact level transmitter
Buerkert
Products (A - Z)
8176
Powered by
CAD模型選擇
{buerkert/produkteaz/8176/8176.prj},{NB=8176-558221Ultraschall-Fuellstandstransmitter, beruehrungslos},{BUNR=558221},{AUSF1=Montagegewinde NPT 1 1/2},{SPFR=14-36 V DC},{AUSG=4-20 mA / HART (2 Leiter)},{EA=Kabelverschraubung M20x1,5},{AUSF2=mit},{CNSMASSEXACT=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF1
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
AUSF2
mit / ohne Bedienmodul und Anzeige
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8176-558220-Ultrasonic le...
558220
G 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
1.635
8176-559240-Ultrasonic le...
559240
G 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
2.100
8176-558221-Ultrasonic le...
558221
NPT 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
2.100
8176-559241-Ultrasonic le...
559241
NPT 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
2.100
8176-558222-Ultrasonic le...
558222
EEx version - ATEX approv...
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
1.651
8176-559242-Ultrasonic le...
559242
EEx version - ATEX approv...
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
2.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表