您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
CMCX - SUB-ASSEMBLY
CARCANO
100 GRADE ACCESSORIES
Rings
CMCX
Powered by
CAD模型選擇
{carcano/accessori_grado_100/anelli/cmcx/cmcx_asmtab.prj},{NB=CMCX 13},{CODE=CMCX 13},{INFO=Catalogue},{CH=13},{D=32},{P=200},{L=110},{D1=22},{P1=115},{L1=50},{WEIGHT=6.260},{WLL=14000},{WLL1=10000},{PPATH=cmcx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Chain Ø
[mm]
D
D Size according to DIN 5688-86
[mm]
P
P Size according to DIN 5688-86
[mm]
L
L Size according to DIN 5688-86
[mm]
D1
D1 Size according to DIN 5688-86
[mm]
P1
P1 Size according to DIN 5688-86
[mm]
L1
L1 Size according to DIN 5688-86
[mm]
WEIGHT
Weight
[kg]
WLL
W.L.L. 0°
[kg]
WLL1
W.L.L. 0°-45°
[kg]
CMCX 0607
CMCX 0607
6-7
18
135
75
13
54
25
1.315
3000
2120
CMCX 08
CMCX 08
8
22
160
90
16
70
34
2.320
5300
3750
CMCX 10
CMCX 10
10
26
180
100
18
85
40
3.520
8000
6000
CMCX 13
CMCX 13
13
32
200
110
22
115
50
6.260
14000
10000
CMCX 16
CMCX 16
16
36
260
140
26
140
65
9.560
21200
15000
CMCX 20
CMCX 20
20
50
350
190
32
150
70
22.650
33600
24000
CMCX 22
CMCX 22
22
50
350
190
36
170
75
25.190
40000
28000
CMCX 26
CMCX 26
26
57
400
200
40
170
80
36.010
55650
39750
CMCX 32
CMCX 32
32
71
460
250
50
200
100
45.000
85000
60000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表