您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
DXS - 雙軸氣缸
長拓流體科技
氣壓缸
氣壓缸/導杆氣缸
DXS-雙軸氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/guided_cylinders/dxs/dxs_asmtab.prj},{NB=DXSM16x10(0)},{SERIES=DXS},{BEARINGTYPE=M},{BORE=16},{STROKE=10},{REEDSWITCH=},{SWITCHQUANTITY=},{POS=0},{A=58},{B=20},{C=56},{D=18},{E=9},{F=2-M5X0.8},{G=45},{H=25},{I=5},{J=10},{K=9},{L=30},{M=2-4.3 through 2-8 counterbore with depth 4.4},{N=2-M4X0.7dp6},{NN=8},{OO=-},{P=48},{PP=-},{Q=10},{QQ=10},{R=39.5},{T=-},{TT=-},{U=2-M5X0.8dp8},{UU=-},{V=4-M4X0.7dp6},{W=4-M5X0.8dp4.5},{Y=9},{PPATH=assemblies/dxs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
NN
[mm]
OO
[mm]
P
[mm]
PP
[mm]
Q
[mm]
QQ
[mm]
R
[mm]
T
[mm]
TT
[mm]
U
[mm]
UU
[mm]
V
[mm]
W
[mm]
Y
[mm]
SS
ⁿ/ₐ
Z
[mm]
ZZ
[mm]
DXSM10x10
DXS
10
46
17
44
15
7.5
2-M4X0.7
35
20
4
8
10
20
2-Φ3.4 鑽穿 2-Φ6.5 柱孔深 4
2-M3X0.5dp5
6
-
35
-
8.5
7
31.5
-
-
2-M4X0.7dp8
-
2-M3X0.5dp4.5
4-M5X0.8dp4.5
9.5
65
30
83
DXSM16x10
DXS
16
58
20
56
18
9
2-M5X0.8
45
25
5
10
9
30
2-Φ4.3 鑽穿 2-Φ8 柱孔深 4.4
2-M4X0.7dp6
8
-
48
-
10
10
39.5
-
-
2-M5X0.8dp8
-
4-M4X0.7dp6
4-M5X0.8dp4.5
9
70
25
89
DXSM20x10
DXS
20
64
25
62
23
11.5
2-M5X0.8
50
28
6
12
12
30
2-Φ5 鑽穿 2-Φ9.5 柱孔深 5.3
2-M4X0.7dp6
10
M6X1.0
53
M6X1.0
7.75
12.5
45
9.5
6.5
10.5
4-M5X0.8dp4.5
8-M4X0.7dp6
2-M6X1.0dp10
51
80
30
104
DXSM25x10
DXS
25
80
30
78
28
14
2-M6X1.0
60
35
6
12
12
30
2-Φ6.9 鑽穿 2-Φ11柱孔深 6.3
2-M5X0.8dp7.5
12
M6X1.0
64
M6X1.0
8.5
15
48
13
9
10
4-PT1/8''dp6.5
8-M5X0.8dp7.5
2-M8X1.25dp12
62
82
30
106
DXSM32x10
DXS
32
98
38
96
36
18
2-M6X1.0
75
44
8
16
14
30
2-Φ6.9 鑽穿 2-Φ11柱孔深 6.3
2-M5X0.8dp10
16
M8X1.25
76
M8X1.25
9
19
57.5
20
11.5
10.5
4-PT1/8''dp6.5
8-M5X0.8dp7.5
2-M8X1.25dp12
74
92
40
122
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表