您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
GYR - 無杆氣缸
長拓流體科技
氣壓缸
無杆氣缸
GYR-無杆氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/rodless_cylinders/gyr/gyr_asmtab.prj},{NB=GYR20X100(0)},{SERIES=GYR},{PT=},{BORE=20},{STROKE=100},{POS=0},{ST=[100:500/50],600,700,800},{SR=},{RS=},{SQ=},{B=9.5},{C=5.2},{CB=3},{CR=1.0},{D=21.4},{F=9.0},{G=6},{GP=39},{GW=37.5},{H=39},{HA=36},{HB=21.0},{HC=38},{HR=36},{HS=6.5},{J=M6X1.0},{J1=6.000},{J2=1.000},{E=8},{K=11},{L=62},{LD=5.2},{M=5},{MM=M4X0.7},{MM1=4.000},{MM2=0.700},{N=7.0},{PW=38},{Q=95},{QW=17},{T=20.5},{TC=20.0},{W=40},{WS=9},{X=22},{Y=64.0},{Z=107},{P=Rc(PT)1/8''},{P1=9.728},{P2=0.000},{PPATH=assemblies/gyr_asmtpl.prj},{A1=9.000},{WP1=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
B
[mm]
C
[mm]
CB
[mm]
CR
[mm]
D
[mm]
F
[mm]
G
[mm]
GP
[mm]
GW
[mm]
H
[mm]
HA
[mm]
HB
[mm]
HC
[mm]
HP
[mm]
HR
[mm]
HS
[mm]
HT
[mm]
J
[mm]
E
[mm]
K
[mm]
L
[mm]
LD
[mm]
M
[mm]
MM
[mm]
N
[mm]
PW
[mm]
Q
[mm]
QW
[mm]
T
[mm]
TC
[mm]
W
[mm]
WP
[mm]
WS
[mm]
X
[mm]
Y
[mm]
Z
[mm]
P
[mm]
GYR10X50
GYR
10
9
6.5
3.2
2
0.5
11.0
6.5
4
27
25.5
26
24
14.0
25
14
24
5.0
14
M4X0.7
6
9
38
3.5
4
M3X0.5
4.5
26
68
14
15.5
14.0
20
13
9
15
41.5
76
M5X0.8
GYR15X50
GYR
15
10
8.0
4.2
2
0.5
17.4
8.0
5
33
31.5
32
30
17.0
31
17
30
8.5
17
M5X0.8
7
14
53
4.2
5
M4X0.7
6.0
32
84
18
19.0
17.0
25
16
9
18
54.5
94
M5X0.8
GYR20X100
GYR
20
9
9.5
5.2
3
1.0
21.4
9.0
6
39
37.5
39
36
21.0
38
24
36
6.5
24
M6X1.0
8
11
62
5.2
5
M4X0.7
7.0
38
95
17
20.5
20.0
40
19
9
22
64.0
107
Rc(PT)1/8''
GYR25X100
GYR
25
8.5
9.5
5.2
3
1.0
26.4
8.5
6
44
42.5
44
41
23.5
43
23.5
41
6.5
23.5
M6X1.0
8
15
70
5.2
6
M5X0.8
6.5
43
105
20
21.5
22.5
40
21.5
9
28
72.0
117
Rc(PT)1/8''
GYR32X100
GYR
32
10.5
11.0
6.5
3
1.5
33.6
10.5
7
55
53.5
55
52
29.0
54
29
51
7.0
29
M8X1.25
10
13
76
6.8
7
M6X1.0
8.5
54
116
26
24.0
28.0
50
27
9
35
79.0
130
Rc(PT)1/8''
GYR40X100
GYR
40
10
11.0
6.5
5
2.0
41.6
13.0
7
65
63.5
67
62
36.0
66
36
62
8.0
36
M8X1.25
10
15
90
6.8
8
M6X1.0
11.0
64
134
34
26.0
33.0
60
32
9
40
93.0
148
Rc(PT)1/4''
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表