您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
不帶開關 JSC3
CKD
空壓氣缸
附煞車、附鎖定氣缸
煞車缸 JSC3・JSC4
JSC3 - 双作用单活塞杆型
Powered by
CAD模型選擇
{ckd_cn/cylinder/brake_cylinder/jsc4_series/jsc3/jsc3_without_sw_asmtab.prj},{NB=JSC3-00-50B-50-(0-55.5-41)},{TYPE=JSC3},{BORE=50},{BRP=},{MS=00},{STROKE=50},{PTT=},{CUS=B},{OPTBLWS=},{OPTPRM=},{OPTCNP=},{OPTIND=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{PPATH=../../../../discontinued_models/jsc3_series/jsc3/jsc3_parts/jsc3_without_sw_asmtpl.prj},{A=28},{B=27},{BA=68},{BC=50.5},{BE=72},{BF=56},{BG=38},{BH=38},{C=26},{D=20},{DA=M8},{DB=12},{DC=4},{E=0},{EE=Rc3/8},{FF=Rc1/8},{FG=M10},{G=28},{J=38},{K=68},{KA=77},{KB=55},{KK=M18 x 1.5},{L=41.0},{XL=[41:43.5]},{LLX1=211.5},{MM=20},{MN=8},{M0=17},{N=2.5},{Q=14},{SD=48},{T=11},{V=16},{WF=34},{X=276},{XF=62},{Y=M10 depth 9},{IE=55.5},{XIE=[55.5:63.5]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
A
[mm]
B
[mm]
BA
[mm]
BC
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BG
[mm]
BH
[mm]
C
[mm]
D
[mm]
DA
[mm]
DB
[mm]
DC
[mm]
E
[mm]
EE
[mm]
F
[mm]
FF
[mm]
FG
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
KA
[mm]
KB
[mm]
KK
[mm]
LLPLUS
LL+行程
[mm]
LL
[mm]
LFPLUS
LF+行程
[mm]
LF
[mm]
MM
[mm]
MN
[mm]
M0
[mm]
N
[mm]
Q
[mm]
SD
[mm]
T
[mm]
V
[mm]
WF
[mm]
XPLUS
X+行程
[mm]
X
[mm]
XF
[mm]
Y
[mm]
WBFF
[mm]
WBB
[mm]
WBD1
[mm]
WBD2
[mm]
LX
[mm]
LAPLUS
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LGPLUS
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LT
[mm]
FA
[mm]
FC
[mm]
FD
[mm]
FAFF
[mm]
FH
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CD
[mm]
CE
[mm]
CH
[mm]
CI
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CQ
[mm]
CV
[mm]
CW
[mm]
AQ
[mm]
AQPLUS
[mm]
TC
[mm]
TD
[mm]
TE
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TK
[mm]
TM
[mm]
TN
[mm]
TYPLUS
TY+行程/2
[mm]
TY
[mm]
TZPLUS
TZ+行程/2
ⁿ/ₐ
TZ
[mm]
JSC3-00-40B-50
JSC3
40
22
22
57
46
9
61
51
31
31
20
18
M8
12
4
7.5
Rc1/4
121
Rc1/8
M10
26
-
31
57
66
50.5
M14 x 1.5
238
188
-
-
16
8
14
2
13
40.5
8
15
30
292.0
242
52
M10 depth 9
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC3-00-50B-50
JSC3
50
28
27
68
50.5
12
72
56
38
38
26
20
M8
12
4
0
Rc3/8
138.5
Rc1/8
M10
28
-
38
68
77
55
M18 x 1.5
261.5
211.5
-
-
20
8
17
2.5
14
48
11
16
34
326.0
276
62
M10 depth 9
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC3-00-63B-50
JSC3
63
28
27
80
54
13
86
70
38
38
26
22
M8
12
4
0
Rc3/8
154
Rc1/4
M12
30
-
38
80
89
58.5
M18 x 1.5
279
229
-
-
20
8
17
3
15
59
11
16
30
340.0
290
58
M12 depth 10
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC3-00-80B-50
JSC3
80
36
32
98
66
13
106
80
43
43
34
26
M12
16
5
0
Rc1/2
179.5
Rc1/4
M14
34
-
43
98
107
70.5
M22 x 1.5
311.5
261.5
-
-
25
11
22
3.5
17
74
13
17.5
43.5
394.5
344.5
79.5
M14 depth 11
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC3-00-100B-50
JSC3
100
45
41
118
74
17.5
132
101
51
51
43
28
M12
16
5
0
Rc1/2
220.5
Rc3/8
M16
36
-
51
118
127
78.5
M26 x 1.5
362.5
312.5
-
-
30
13
27
4
18
90
16
26
48
459.5
409.5
93
M16 depth 13