您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關JSC4-N
CKD
空壓氣缸
附煞車、附鎖定氣缸
煞車缸 JSC3・JSC4
JSC4-N-複動型
Powered by
CAD模型選擇
{ckd_cn/cylinder/brake_cylinder/jsc4_series/jsc4-n/jsc4-n_asmtab.prj},{NB=JSC4-N-LB-140B-50--(0)},{TYPE=JSC4-N},{MS=LB},{BORE=140},{STROKE=50},{PTT=},{CUS=B},{SWM=},{LWD=},{LWL=},{SWP=},{OPTBLWS=},{OPTPRM=},{OPTCNP=},{OPTCUSV=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{A=50},{B=46},{BA=157},{BC=116.5},{BD=18.5},{BE=157},{BF=128.5},{BG=78.5},{C=47},{EE=Rc3/4},{F=216},{GA=33.5},{GB=34.5},{J=55.0},{KA=167},{KB=122.5},{KK=M30 x 1.5},{LL=318},{MM=35},{MN=14},{MO=30},{NN=102},{P=15},{QA=16},{QB=17},{T=18},{V=35},{WF=57.0},{KKM=30},{PPATH=assemblies/jsc4-n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
型 號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
BA
[mm]
BC
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BG
[mm]
C
[mm]
EE
ⁿ/ₐ
F
[mm]
GA
[mm]
GB
[mm]
J
[mm]
KA
[mm]
KB
[mm]
KK
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
M
[mm]
MM
[mm]
MN
[mm]
MO
[mm]
NNPLUS
NN+行程
[mm]
NN
[mm]
P
[mm]
QA
[mm]
QB
[mm]
S
[mm]
T
[mm]
V
[mm]
WF
[mm]
XPLUS
X+行程
[mm]
X
[mm]
WBB
[mm]
WBD
[mm]
LXPLUS
LX+行程
[mm]
LX
[mm]
LAPLUS
LA+行程
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LGPLUS
LG+行程
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FAPLUS
FA+行程
[mm]
FA
[mm]
FC
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+行程
[mm]
FG
[mm]
FH
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CD
[mm]
CE
[mm]
CF
[mm]
CH
[mm]
CI
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CQ
[mm]
CV
[mm]
CW
[mm]
AQPLUS
AQ+行程
[mm]
AQ
[mm]
TC
[mm]
TN
[mm]
TD
[mm]
TE
[mm]
TM
[mm]
UM
[mm]
TYPLUS
TY+行程
[mm]
TY
[mm]
TZPLUS
TZ+行程
[mm]
TZ
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TK
[mm]
JSC4-N-LB-125B-50-
JSC4-N
125
50
46
140
109.0
19.5
140
118.0
70.0
47
Rc1/2
200
29.5
30.5
55.0
150
115.0
M30 x 1.5
341
291
11
35
14
30
141
91
13
14
15
10.0
18
35
55.0
-
-
-
-
-
-
510
460
19
45
19
431
381
85
100
140
7
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC4-N-LB-140B-50-
JSC4-N
140
50
46
157
116.5
18.5
157
128.5
78.5
47
Rc3/4
216
33.5
34.5
55.0
167
122.5
M30 x 1.5
368
318
11
35
14
30
152
102
15
16
17
7.0
18
35
57.0
-
-
-
-
-
-
545
495
20
50
19
468
418
100
112
157
8
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC4-N-LB-160B-50-
JSC4-N
160
56
55
177
128.0
23.0
177
146.5
88.5
53
Rc3/4
245
33.5
34.5
62.5
190
134.0
M36 x 1.5
400
350
13
40
16
36
155
105
15
16
17
18.5
21
48
71.5
-
-
-
-
-
-
600.5
550.5
20
53
19
506
456
106
118
177
10
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSC4-N-LB-180B-50-
JSC4-N
180
63
60
200
146.0
14.0
200
170.0
100.0
60
Rc3/4
264
33.5
34.5
68.5
213
152.0
M40 x 1.5
423
373
15
45
18
41
159
109
15
16
17
18.5
24
53
78.5
-
-
-
-
-
-
651.5
601.5
27
60
24
543
493
125
132
200