您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 CMA2-E
CKD
空壓氣缸
一般型氣缸
中口徑氣缸 CMA2
CMA2-E-複動/直接安裝型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/cma2_series/cma2_e/cma2_e_ws_asmtab.prj},{NB=CMA2-E-LS-20-25-T0H-R(0)},{IDNR=},{TYPE=CMA2-E},{MA=LS},{BORE=20},{STROKE=25},{SWM=-T0},{LWD=H},{LWL=},{SWP=-R},{OPTPRM=},{ACC=},{POS=0},{INFOTEXT=Product Info },{A=20},{AB=6.6},{AC=11.0},{AD=6.5},{AU=9.5},{B=13},{C=18},{D=25},{F=26},{FB=5.5},{G=28},{H=28},{J=22},{KK=M8 x 1},{KKD=8.000},{KKP=1.000},{MB=M18 x 1.5},{MBD=18.000},{MBP=1.500},{MM=10},{P=19.5},{P1=21},{P0=19°},{Q=20},{R=19},{S=17},{T=5},{TF=29},{TR=22},{TS=38},{UF=38},{V=12},{WF=24},{BBEL=30},{DBEL=30},{PPATH=cma2_e_parts/cma2_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AU
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FB
[mm]
G
[mm]
H
[mm]
J
[mm]
KK
ⁿ/ₐ
LL
[mm]
LLPLUS
LL+行程
[mm]
MB
ⁿ/ₐ
MM
[mm]
P
[mm]
P1
[mm]
P0
[°]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
TF
[mm]
TR
[mm]
TS
[mm]
UF
[mm]
V
[mm]
WF
[mm]
WFL
WF+LBEL
[mm]
X
[mm]
XPLUS
X+行程
[mm]
HD
[mm]
RD
[mm]
GC
[mm]
GD
[mm]
CMA2-E-LS-20-25-T0H-R
CMA2-E
20
20
6.6
11.0
6.5
9.5
13
18
25
31.000
26
5.5
28
28
22
M8 x 1
79.000
104
M18 x 1.5
10
19.5
21
19°
20
19
17
5
29
22
38
38
12
24
38.3
137.000
162
13.000
13.000
9.000
9.000
CMA2-E-LS-30-25-T0H-R
CMA2-E
30
23
9.0
14.0
8.6
14.0
17
20
35
30.000
35
6.6
31
37
30
M10 x 1.25
88.000
113
M26 x 1.5
12
24.5
26
15°
23
25
24
6
42
34
54
54
15
23
37.7
150.000
175
16.000
16.000
12.000
12.000
CMA2-E-LS-40-25-T0H-R
CMA2-E
40
25
11.0
17.5
10.8
15.0
19
22
45
31.000
46
9.0
32
48
41
M12 x 1.5
91.000
116
M26 x 1.5
14
29.5
31
12°
24
32
24
7
52
46
68
68
16
23
37.7
155.000
180
17.000
17.000
13.000
13.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表