您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ付 SCPS2-L - 單動 彈簧返回型
CKD
停產商品
笔形气缸SCPD2系列
笔形气缸SCPS2
Powered by
CAD模型選擇
{ckd_cn/discontinued_models/scp2_series/scps2/scps2_l_with_sw_asmtab.prj},{NB=SCPS2-L-00-6-15-M2V-R-(0)},{TYPE=SCPS2-L},{BORE=6},{STROKE=15},{MA=00},{HEPD=},{SWM=M2V},{LWL=},{SWP=R},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Dimensions},{PPATH=scps2_parts/scps2_l_asmtpl.prj},{B=5.5},{D=6.8},{G=3},{HA=8},{J=8},{KA=9},{KK=M3},{MB=M6},{MM=3},{QB=4},{T=1.8},{UA=8},{P=14},{HD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
B
[mm]
D
[mm]
G
[mm]
HA
[mm]
J
[mm]
KA
[mm]
KB
[mm]
KK
ねじ
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
MB
ねじ
ⁿ/ₐ
MM
[mm]
QB
[mm]
T
[mm]
UA
[mm]
UB
[mm]
XPLUS
[mm]
X
[mm]
RD
[mm]
P
[mm]
HD
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LGPLUS
LG+行程
[mm]
LG
[mm]
LH
[mm]
LK
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FD
[mm]
FF
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CV
[mm]
CW
[mm]
SCPS2-L-00-6-15-M2V-R
SCPS2-L
6
5.5
6.8
3
8
8
9
13.5
M3
60
45
M6
3
4
1.8
8
11
88
73
13.5
14
1
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPS2-L-00-10-15-M2V-R
SCPS2-L
10
7
11
4
11
9
14.5
14.5
M4
64
49
M8 x 1.0
4
4.5
2.4
12
12
92
77
14.5
16
1.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPS2-L-00-16-15-M2V-R
SCPS2-L
16
8
17.4
4
14
9
21.5
21.5
M5
64
49
M10 x 1.0
5
4.5
3.2
18
18
92
77
14.5
19
1.5