您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CVE3-35/70 - Air operated type
CKD
流體控制元件
切削液用元件
中、高壓用氣動式3口閥(切削液閥) CVE3・CVSE3
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/components_for_coolant/cve3_cvse3-35_70_series/cve3_35_70_asmtab.prj},{NB=CVE3-20A-35-0},{IDNR=},{MODEL=CVE3},{PS=20A: Rc3/4},{WPR=35},{BSC=0},{OPTMP=},{INFOTEXT= Product Info},{X=3},{A=90},{B=40},{C=52},{CA=-},{CC=-},{G=Rc3/4},{G1=26.441},{H=-},{J=-},{J1=0},{J2=0},{K=M8 thread length 10},{K1=8},{K2=10},{PPATH=parts/cve3_cvse3_35_70_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Model no.
ⁿ/ₐ
PS
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CA
[mm]
CC
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
J
ⁿ/ₐ
K
ⁿ/ₐ
L
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
CVE3-10A-35-0
CVE3
10A: Rc3/8
60
28
35.5
-
-
65
118.5
53
Rc3/8
-
-
M6 thread length 9
59
20
41.5
9 x 12
85
100
25
3.2
40
CVE3-15A-35-0
CVE3
15A: Rc1/2
80
32
43.5
-
-
77.5
139
63
Rc1/2
-
-
M6 thread length 9
65.5
20
46
9 x 12
85
100
25
3.2
45
CVE3-20A-35-0
CVE3
20A: Rc3/4
90
40
52
-
-
98
168
77
Rc3/4
-
-
M8 thread length 10
79.5
25
53
11 x 15
125
145
35
3.2
62.5
CVE3-25A-35-0
CVE3
25A: Rc1
110
48
61
-
-
118.5
197.5
95
Rc1
-
-
M8 thread length 10
91
25
61
11 x 15
125
145
35
3.2
71.5
CVE3-32A-35-0
CVE3
32A: Rc1 1/4
120
61
-
118
63
260.5
301
145
Rc1 1/4
109
M12 depth 30
90
-
-
91
-
-
-
-
-
-
CVE3-40A-35-0
CVE3
40A: Rc1 1/2
120
61
-
118
63
260.5
301
145
Rc1 1/2
109
M12 depth 30
90
-
-
91
-
-
-
-
-
-
CVE3-50A-35-0
CVE3
50A: Rc2
140
76
-
135
75
310
366
176
Rc2
124
M16 depth 35
96
-
-
111
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表