您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ付SRL3-P40
CKD
二次電池製造工程用 P4※系列
空压气缸
无杆型气缸
超级无杆气缸 SRL3-P4※
SRL3-P4※ - 双作用/标准型
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/rodless_cylinders/srl3/srl3/srl3_ws_p40_asmtab.prj},{NB=SRL3-00-32B-200-SW37-R-P40 (0)},{TYPE=SRL3},{MST=00},{BORE=32},{CUS=B},{STROKE=200},{SWT=SW37},{SWP=R},{OPT=},{ACC1=},{ACC2=},{ACC3=},{CNP=},{POS=0},{INFOTEXT=Dimensions},{A=66},{B=18.5},{C=57},{DA=-},{DB=32},{DC=27.0},{DD=21},{DE=-},{DF=-},{E=15.0},{G=43.5},{HA=10.0},{HB=23.5},{HC=21.5},{J=28.0},{KA=98.0},{L=226},{LLX=228.5},{LL=228.5},{LA=2.5},{M=M6 depth 9},{P=196},{PQ=-},{Q=Rc1/4},{R=-},{S=-},{TA=134},{TB=80},{TC=56},{TD=20},{TE=M6 depth 7.5},{ZA=-},{ZB=-},{ZC=-},{ZD=-},{ZE=-},{SAX=64},{SBX=32},{TFX=12},{TGX=10},{TYX=67},{UX=9},{VX=11},{WX=244},{XX=7.0},{XFX=-},{PPATH=../../../../../cylinder/rodless_cylinder/srl3_series/srl3/srl3_parts/srl3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
軟管內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
DA
[mm]
DB
[mm]
DC
[mm]
DD
[mm]
DE
[mm]
DF
[mm]
E
[mm]
G
[mm]
HA
[mm]
HB
[mm]
HC
[mm]
J
[mm]
KA
[mm]
LPLUS
L+行程
[mm]
L
[mm]
LLPLUS
LL+行程
[mm]
LL
[mm]
LA
[mm]
M
ⁿ/ₐ
PPLUS
P+行程
[mm]
P
[mm]
PQ
[mm]
Q
ⁿ/ₐ
R
ⁿ/ₐ
S
ⁿ/ₐ
TA
[mm]
TB
[mm]
TC
[mm]
TD
[mm]
TE
ⁿ/ₐ
HD
[mm]
RD
[mm]
PP
[mm]
ZA
[mm]
ZB
[mm]
ZC
[mm]
ZD
[mm]
ZE
[mm]
SA
[mm]
SB
[mm]
TF
[mm]
TG
[mm]
TY
[mm]
U
[mm]
V
[mm]
WPLUS
W+ストローク
[mm]
W
[mm]
X
[mm]
XF
[mm]
SC
[mm]
SD
[mm]
SE
[mm]
SF
[mm]
SGMAX
SG MAX.
[mm]
SGMIN
SG MIN.
[mm]
SGAD
調整 深度
[mm]
SHSD
螺絲徑
ⁿ/ₐ
SHJ
最大能量吸收量 J
[mm]
SJ
[mm]
SK
[mm]
SM
[mm]
SN
[mm]
SP
ⁿ/ₐ
SQ
[mm]
SR
[mm]
ST
[mm]
SRL3-00-12B-200-SW37-R-P4...
SRL3
12
33
10.5
33
-
10
11.0
-
-
-
8.5
24.0
6.0
14.0
-
17.5
59.5
336
136
339
139.0
3.0
M3 depth 5
319
119
19.0
M5
-
-
81
42
29
13
M3 depth 5
32
69
31
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-16B-200-SW37-R-P4...
SRL3
16
37
12.0
37
-
14
12.0
-
-
-
8.5
27.0
6.0
14.0
-
17.5
66.0
349
149
352
152.0
3.0
M3 depth 5
332
132
21.0
M5
-
-
88
48
32
15
M3 depth 5
38
76
33
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-20B-200-SW37-R-P4...
SRL3
20
44
14.0
42
-
16
16.0
-
-
-
10.5
31.0
8.5
18.5
-
22.0
74.0
369
169
371.5
171.5
2.5
M4 depth 6.5
348
148
24.5
Rc1/8
-
-
100
60
38
18
M4 depth 6
44
81
36
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-25B-200-SW37-R-P4...
SRL3
25
53
17.0
53
-
20
26.0
19
-
-
14.0
40.5
7.5
20.0
18.9
24.0
81.0
390
190
392
192.0
2.0
M6 depth 9
362
162
-
Rc1/8
-
-
122
70
48
20
M5 depth 6
52
90
41
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-32B-200-SW37-R-P4...
SRL3
32
66
18.5
57
-
32
27.0
21
-
-
15.0
43.5
10.0
23.5
21.5
28.0
98.0
426
226
428.5
228.5
2.5
M6 depth 9
396
196
-
Rc1/4
-
-
134
80
56
20
M6 depth 7.5
66
104
48
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-40B-200-SW37-R-P4...
SRL3
40
80
22.0
67
-
36
35.0
28
-
-
17.0
51.5
13.0
26.0
27
31.0
105.0
444
244
446.5
246.5
2.5
M8 depth 12
410
210
-
Rc1/4
-
-
148
90
68
30
M6 depth 9
72
110
55
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-50B-200-SW37-R-P4...
SRL3
50
96
28.0
82
-
45
35.0
35
-
-
23.0
61.0
15.0
33.0
35.3
39.0
106.0
458
258
460.5
260.5
2.5
M8 depth 12
412
212
-
Rc3/8
-
-
152
100
80
30
M8 depth 10.5
71
109
63
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-63B-200-SW37-R-P4...
SRL3
63
118
35.0
95
-
50
39.0
42
-
-
19.0
74.0
15.0
32.0
43
39.0
129.0
496
296
498.5
298.5
2.5
M10 depth 15
458
258
-
Rc3/8
-
-
168
110
102
40
M8 depth 11.5
90
128
74
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-80B-200-SW37-R-P4...
SRL3
80
162
49.0
130
64
93
58.0
38
65.0
33.0
42.0
106.0
30.0
59.0
64.5
70.0
208.0
700
500
-
-
-
M12 depth 18
616
416
-
Rc1/2
Rc3/8
M12 depth 23
228
150
146
50
M12 depth 15
165
195
94
60
21
32.0
50
30
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SRL3-00-100B-200-SW37-R-P...
SRL3
100
198
61.5
150
73
108
71.5
47.5
81.5
41.5
43.0
125.0
30.0
69.0
76.5
80.0
222.0
730
530
-
-
-
M12 depth 18
644
444
-
Rc1/2
Rc1/2
M12 depth 23
238
160
170
60
M12 depth 15
170
200
112
60
21
36.5
55
30